Specifications
|
Parameter |
Model ISC |
Model ISS |
Model ISU |
| Peak Isolation (dB) |
>40 |
>50 |
>60 |
| Minimum Isolation, (±20 nm over center wavelength) (dB) |
>32 |
>44 |
>48 |
| Insertion Loss, Typical (dB)(1) |
0.4 |
1.0 |
0.6 |
| Insertion Loss, Maximum (dB)(1) |
≤0.5 |
≤1.3 |
≤0.7 |
| Return Loss (Input/Output) (dB) |
≥65/60 |
≥60/55 |
≥65/60 |
| Polarization Dependent Loss, Typical (dB) |
<0.1 |
<0.2 |
<0.1 |
| Polarization Mode Dispersion (PMD) (ps) |
<0.5 |
<0.15 |
<0.05 |
| Center Wavelength (nm) |
1550 |
| Operating Temperature Range (°C) |
-20 to +60 |
| Storage Temperature Range (°C) |
-40 to +85 |
| Maximum Optical Power (mW) |
300 |
1) Without fiber optic connectors
Environmental and Reliability Specifications
| High Temperature Storage Test |
85°C for 5000 hours |
| Low Temperature Storage Test |
-40°C for 5000 hours |
| Damp Heat Test |
75°C/95% relative humidity for 5000 hours |
| Temperature Cycling Test |
-40°C to 75°C for 5000 cycles, rate 1°C/min., dwell 1 hour at extremes |
| Water Immersion Test |
43°C for 168 hours, pH = 5.5 |
| Vibration Test |
10-2000 Hz random, 20 g, 3 axes |
| Impact Test |
8 drops, 1.8 m high onto concrete, 3 axes |
| Fiber Torsion Test |
180° twist with 5 N force, both directions |
| Fiber Pulling Test (kg) |
0.23 |