The F-ISO Series Fiber Optic In-Line Bulkhead Isolators are the smallest in size and highest in quality on the market. They are ruggedly built to function reliably in a wide variety of environments. Small size, polarization insensitivity, low loss and low reflection come together to make these isolators ideal for integration in a multitude of fiber optic systems. They are provided in a bulkhead version, which has the advantage of eliminating the polarization disturbances caused by fiber pigtails. The short optical pathlength (~7 cm) is most desirable for ultra-short pulse and interferometric applications.
Applications
- Fiber optic amplifier
- WDM systems
- Transmitters and fiber lasers
- R&D laboratories