|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Optic Light Sources
    Lab And Laser Safety
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Components > Fiber Optic In-Line Isolators

Fiber Optic In-Line Isolators
Fiber Optic In-Line Isolators

  • Polarization insensitive
  • Low loss and low reflection
  • Compact size
  • Environmentally stable
  • Bulkhead version standard
Applications
  • Fiber optic amplifier
  • WDM systems
  • Transmitters and fiber lasers
  • R&D laboratories

Product DescriptionSpecificationsCatalog PDF Related Products
Product Description
The F-ISO Series Fiber Optic In-Line Bulkhead Isolators are the smallest in size and highest in quality on the market. They are ruggedly built to function reliably in a wide variety of environments. Small size, polarization insensitivity, low loss and low reflection come together to make these isolators ideal for integration in a multitude of fiber optic systems. They are provided in a bulkhead version, which has the advantage of eliminating the polarization disturbances caused by fiber pigtails. The short optical pathlength (~7 cm) is most desirable for ultra-short pulse and interferometric applications.



Ordering Information (bare fiber ends, see below for termination options)
 Quantity  Model  Description  Price
 
4 Weeks
 F-ISO-S-1-S  Single Stage Isolator, 1310 nm, SM Fiber, FC/PC Bulkhead Connectors  
$470.00
 
2 Weeks
 F-ISO-D-1-S  Double Stage Isolator, 1310 nm, SM Fiber, FC/PC Bulkhead Connectors  
$570.00
 
2 Weeks
 F-ISO-S-2-S  Single Stage Isolator, 1550 nm, SM Fiber, FC/PC Bulkhead Connectors  
$470.00
 
2 Weeks
 F-ISO-D-2-S  Double Stage Isolator, 1550 nm, SM Fiber, FC/PC Bulkhead Connectors  
$570.00
 
4 Weeks
 F-ISO-S-1-P  Single Stage Isolator, 1310 nm, PM Fiber, FC/PC Bulkhead Connectors  
$890.00
 
4 Weeks
 F-ISO-D-1-P  Double Stage Isolator, 1310 nm, PM Fiber, FC/PC Bulkhead Connectors  
$950.00
 
2 Weeks
 F-ISO-S-2-P  Single Stage Isolator, 1550 nm, PM Fiber, FC/PC Bulkhead Connectors  
$890.00
 
2 Weeks
 F-ISO-D-2-P  Double Stage Isolator, 1550 nm, PM Fiber, FC/PC Bulkhead Connectors  
$950.00


Related Products

Fiber Optic Mating Adapter Sleeves




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .