|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > Fiber Optic Illuminator

Fiber Optic Illuminator
Fiber Optic Illuminator

  • Light Output Regulation of ±0.5% or better
  • 0-5 VDC linear remote control interface, with optical digital interface
  • Solid state intensity control (0-100%)
  • Universal AC Input Power
  • UL/c-UL, FCC and CE
  • Color filtering options
  • Easy lamp change
  • Cool housing and nose piece temperature
  • Small foot print

Product DescriptionProduct DetailSpecificationsDrawingsDownloads
Product Description
The 66088 Fiber Optic Illuminator is a cost effective 150 watt quartz halogen light source designed specifically for machine vision lighting. The 66088 features a DC-regulated output, which is stabilized to ±0.5%. Precision regulation is essential for machine vision applications, where variation in input line voltages would otherwise effect the image capture.
The 66088 maintains a compact size, while offering features such as a linear remote intensity control option, Universal AC Input Power, and color filtering capability. The nosepiece is compatible with all of our standard fiber optic configurations.
The 66088 includes everything but the lamp and fiber. The lamp fits into a pre-aligned lamp mount; no alignment is necessary when you change lamps. We offer two lamp choices and numerous fiber optic choices. Ant 11 mm OD fiber bundle or liquid light guide will couple to the 66088.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 66088  Fiber Optic Illuminator  
$1070.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .