These broadband fiber illuminators uses refractive optics to ensure superior beam quality and efficiency. These systems are compact in size, economically priced, and very simple to operate. A built-in four-position filter slide holds bandpass or neutral density filters. We offer systems to operate deuterium, arc and quartz tungsten halogen lamps, and infrared elements. Each system is factory pre-set to run the specified lamp, and includes a pre-aligned lamp base. No adjustments are required.
Selecting a Fiber Optic Illuminator
Click Fiber Optic Illuminators to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.
| Series |
Features |
 |
Fiber Optic Illuminator |
Light Output Regulation of ±0.5% or better 0-5 VDC linear remote control interface, with optical digital interface Solid state intensity control (0-100%) UL/c-UL, FCC and CE Color filtering options Easy lamp change Cool housing and nose piece temperature |
 |
Apex Fiber Illuminators |
Oriel Apex Sources with a Rear Reflector available Tightly focused output matched to fibers Efficient, compact and fully integrated systems Built-in 4 position filter slide Operate deuterium, arc, EmArc, quartz tungsten halogen and infrared sources to 200 W |
 |
Radiometric Fiber Optic Source |
Economical illuminator for fiber bundles and liquid light guides Highly stable light output Broadband, VIS-NIR output |