|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Detectors, Others
    Laser Diode Control
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Detectors For Power Meters > Fiber Optic Detector, 918D-IS / 818-IS Series

Fiber Optic Detector, 918D-IS / 818-IS Series
Fiber Optic Detector, 918D-IS / 818-IS Series

  • Integrating sphere design enabling the most accurate and polarization independent measurements from all fiber optic sources
  • Continuous measurements over the entire 400–1650 nm wavelength range
  • Optical power input up to 200 mW
  • Accepts bare fiber and FC, ST, LC, and SC terminated fiber inputs

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
Model 818-IS-1 and 918D-IS-1 Universal Fiber Optic Detectors use a symmetrical integrating sphere design to ensure the most accurate calibration possible, regardless of the fiber type measured. The integrating sphere uses a novel dual detector design, with special optics that improve temperature sensitivity markedly from ordinary detectors. Both are fully calibrated to NIST traceable standards over the wavelength range of 400–1650 nm. The 918D-IS-IG uses a single InGaAS detector and is calibrated over the range of 800-1650 nm. The 918D-IS-SL uses a single Silicon detector and is calibrated over the range 400-1100nm. The calibration data is encoded in a calibration module integral to the electrical connector. The 818-IS-1 is compatible with Newport's legacy power meters utilizing calibration modules, while the 918D-IS versions have an integral DB15 connector and are compatible with Newport's new power meters.
Maximum versatility is provided by the detector’s dual port design. A variety of adaptors for connector-terminated fibers are provided, and plug into the detector’s front port. The rear port is designed to measure light from straight and angle cleaved bare fibers, using Newport’s FP3-FH1 bare fiber holder. A complete kit of adaptors is included with each detector, together with a rugged carrying ...


Ordering Information
 Quantity Model Description Price
  818-IS-1 818-IS-1 Universal Fiber Optic Detector, 400-1650nm, CAL Module 
  918D-IS-1 918D Universal Fiber Optic Detector, 400-1650nm, DB15 Connector 
  918D-IS-IG 918D Universal Fiber Optic Detector, 800-1650nm, DB15 Connector 
  918D-IS-SL 918D Universal Fiber Optic Detector, 400-1100nm, DB15 Connector 


Related Products

For the most advanced hand-held power meter in market, see High-Performance Hand-Held Optical Power and Energy Meter


• For your benchtop power meter choice, see Optical Power/Energy Meters, High Performance
• For more flexibility in your detection requirements, see Low-Power Wand Detectors, 818-ST Series
• For high power fiber optic power measurement, see Integrating Spheres, 819M Series and Thermopile High Power Detectors, 818P Series
• For a fiber optic light source, see Programmable Spectral Source and Benchtop ASE Broadband Source
• We have a broad range of fiber optics (see the Optical Fibers and Patchcords Chapter) and fiber components (see the Fiber Optic Components Chapter)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .