The F-DEP Series Fiber Optic Depolarizers are capable of depolarizing lasers with coherence lengths of up to 10 meters in a surprisingly small package of 85 x 60 x 10 mm. These devices dramatically reduce the effects of polarization dependent loss (PDL) in polarization sensitive optical components and instruments, and can be used for depolarizing pump lasers to eliminate the polarization sensitivity of Raman Amplifiers. The rugged package design provides high performance and superb environmental stability. Each model comes with 1 m fiber pigtails in a 900 µm loose tube. Designed for cw input light. This device is not bi-directional.
How does it work?
The depolarizer works by splitting the input beam into two equally powered beams of orthogonal polarization, delaying one beam with respect to the other, then recombining them using a polarization beam combiner. The relative delay between the orthogonally polarized beams is larger than the coherence length of the source, thereby eliminating the fixed phase relationship between them when they are recombined.
Applications
- Minimizing polarization sensitivity of fiber sensors
- Removal of polarization sensitivity of Raman amplifiers and other optical instruments
- Reduction of polarization dependent loss (PDL) of optical components
Related Products
Fiber Optic Mating Adapter Sleeves