Product Description
The F-DEP Series Fiber Optic Depolarizers are capable of depolarizing lasers with coherence lengths of up to 10 meters in a surprisingly small package of 85 x 60 x 10 mm. These devices dramatically reduce the effects of polarization dependent loss (PDL) in polarization sensitive optical components and instruments, and can be used for depolarizing pump lasers to eliminate the polarization sensitivity of Raman Amplifiers. The rugged package design provides high performance and superb environmental stability. Each model comes with 1 m fiber pigtails in a 900 µm loose tube.
The F-DEP Series Fiber Optic Depolarizers are capable of depolarizing lasers with coherence lengths of up to 10 meters in a surprisingly small package of 85 x 60 x 10 mm. These devices dramatically reduce the effects of polarization dependent loss (PDL) in polarization sensitive optical components and instruments, and can be used for depolarizing pump lasers to eliminate the polarization sensitivity of Raman Amplifiers. The rugged package design provides high performance and superb environmental stability. Each model comes with 1 m fiber pigtails in a 900 µm loose tube.
Ordering Information |
| Quantity |
Model |
Description |
Price |
4 Weeks |
F-DEP-1-FP |
Fiber Optic Depolarizer, 1310 nm, 10 m Coherence Length, FC/PC Connectors |
$2410.00 |
4 Weeks |
F-DEP-1-FA |
Fiber Optic Depolarizer, 1310 nm, 10 m Coherence Length, FC/APC Connectors |
$2440.00 |
4 Weeks |
F-DEP-2-FP |
Fiber Optic Depolarizer, 1550 nm, 10 m Coherence Length, FC/PC Connectors |
$2410.00 |
4 Weeks |
F-DEP-2-FA |
Fiber Optic Depolarizer, 1550 nm, 10 m Coherence Length, FC/APC Connectors |
$2440.00 |
|
Related Products |
 Fiber Optic Mating Adapter Sleeves
|
|