|
|
|
|
| Fiber Optic Coupler, Singlemode, 1x2 and 2x2 |
|
|

|
- 1x2, 2x2, 1x4, 1x8 and 1x16 single wavelength, wavelength flattened and broadband fused couplers
- Large variety of wavelengths 633, 780, 850, 1310 and 1550 nm
- Tap couplers for EDFA applications
- Low optical loss
- Environmentally stable
|
|
|
|
Product DescriptionSpecificationsDrawingsCatalog PDF
Related Products
|
Product Description
Newports wide range of Fiber Optic Couplers have been developed using fused fiber technology. The optical fiber couplers allow bi-directional coupling and can be used to either split or combine signals. Single wavelength couplers provide optimal performance at center wavelengths of 633, 780, 850, 1310, or 1550 nm. Wavelength flattened fiber optic couplers extend the optimal wavelength range to a band of ±40 nm around center wavelengths of 1310 or 1550 nm. Broadband couplers are operational over both the 1310 and 1550 nm windows. 1x2 and 2x2 couplers are available with coupling ratios of 50/50 (3 dB) and 10/90 (10%). A semi-ruggedized housing, used on 1x2 and 2x2 couplers at 633, 780, and 850 nm, consists of a stainless steel outer housing from which 1 m long, 900 µm buffered fibers exit through molded strain relief boots. All other couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails. All standard models come non-terminated, FC/UPC, or FC/APC. For additional termination options, refer to Ordering Information. For 1X4, 1X8, and 1X16 fiber optic couplers, see Fiber Optic Couplers, Singlemode, 1x4, 1x8, 1x16, and for multimode fiber couplers, see Fiber Optic Couplers, Multimode. ...
Newports wide range of Fiber Optic Couplers have been developed using fused fiber technology. The optical fiber couplers allow bi-directional coupling and can be used to either split or combine signals. Single wavelength couplers provide optimal performance at center wavelengths of 633, 780, 850, 1310, or 1550 nm. Wavelength flattened fiber optic couplers extend the optimal wavelength range to a band of ±40 nm around center wavelengths of 1310 or 1550 nm. Broadband couplers are operational over both the 1310 and 1550 nm windows. 1x2 and 2x2 couplers are available with coupling ratios of 50/50 (3 dB) and 10/90 (10%). A semi-ruggedized housing, used on 1x2 and 2x2 couplers at 633, 780, and 850 nm, consists of a stainless steel outer housing from which 1 m long, 900 µm buffered fibers exit through molded strain relief boots. All other couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails. All standard models come non-terminated, FC/UPC, or FC/APC. For additional termination options, refer to Ordering Information. For 1X4, 1X8, and 1X16 fiber optic couplers, see Fiber Optic Couplers, Singlemode, 1x4, 1x8, 1x16, and for multimode fiber couplers, see Fiber Optic Couplers, Multimode. For WDMs and 1X2 EDFA tap couplers, see WDM and EDFA Tap Coupler. 
Ordering Information |
1x2 and 2x2 50/50 (3 dB) Fiber Couplers (Eee below for more termination options) |
| Quantity |
Model |
Description(1) |
Option Code(1) |
Price |
Available Today |
F-CPL-S12635 |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 633nm |
10 |
$199.00 |
2 Weeks |
F-CPL-S12635-FCAPC |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 633nm, FC/APC |
N/A |
$276.00 |
2 Weeks |
F-CPL-S12635-FCUPC |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 633nm, FC/UPC |
N/A |
$270.00 |
Available Today |
F-CPL-S12785 |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 780nm |
11 |
$199.00 |
2 Weeks |
F-CPL-S12785-FCAPC |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 780nm, FC/APC |
N/A |
$276.00 |
2 Weeks |
F-CPL-S12785-FCUPC |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 780nm, FC/UPC |
N/A |
$270.00 |
4 Weeks |
F-CPL-S12855 |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 850nm |
12 |
$199.00 |
2 Weeks |
F-CPL-S12855-FCAPC |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 850nm, FC/APC |
N/A |
$276.00 |
2 Weeks |
F-CPL-S12855-FCUPC |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 850nm, FC/UPC |
N/A |
$270.00 |
Available Today |
F-CPL-F12135 |
Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1310nm |
14 |
$41.00 |
2 Weeks |
F-CPL-F12135-FCAPC |
Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1310nm, FC/APC |
N/A |
$118.00 |
2 Weeks |
F-CPL-F12135-FCUPC |
Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1310nm, FC/UPC |
N/A |
$112.00 |
Available Today |
F-CPL-B12355 |
Broadband Fiber Coupler, 1 x 2, 50/50, 1310/1550nm |
15 |
$55.00 |
2 Weeks |
F-CPL-B12355-FCAPC |
Broadband Fiber Coupler, 1 x 2, 50/50, 1310/1550nm, FC/APC |
N/A |
$132.00 |
2 Weeks |
F-CPL-B12355-FCUPC |
Broadband Fiber Coupler, 1 x 2, 50/50, 1310/1550nm, FC/UPC |
N/A |
$126.00 |
Available Today |
F-CPL-S12155 |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 1550nm |
16 |
$33.00 |
2 Weeks |
F-CPL-S12155-FCAPC |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 1550nm, FC/APC |
N/A |
$110.00 |
2 Weeks |
F-CPL-S12155-FCUPC |
Single Wavelength Fiber Coupler, 1 x 2, 50/50, 1550nm, FC/UPC |
N/A |
$104.00 |
Available Today |
F-CPL-F12155 |
Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1550nm |
17 |
$41.00 |
2 Weeks |
F-CPL-F12155-FCAPC |
Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1550nm, FC/APC |
N/A |
$118.00 |
2 Weeks |
F-CPL-F12155-FCUPC |
Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1550nm, FC/UPC |
N/A |
$112.00 |
Available Today |
F-CPL-S22635 |
Single Wavelength Coupler, 2 x 2, 50/50, 633nm Operating Wavelength |
20 |
$199.00 |
2 Weeks |
F-CPL-S22635-FCAPC |
Single Wavelength Coupler, 2 x 2, 50/50, 633nm Operating Wavelength, FC/APC |
N/A |
$301.00 |
2 Weeks |
F-CPL-S22635-FCUPC |
Single Wavelength Coupler, 2 x 2, 50/50, 633nm Operating Wavelength, FC/UPC |
N/A |
$294.00 |
Available Today |
F-CPL-S22785 |
Single Wavelength Coupler, 2 x 2, 50/50, 780nm Operating Wavelength |
21 |
$199.00 |
2 Weeks |
F-CPL-S22785-FCAPC |
Single Wavelength Coupler, 2 x 2, 50/50, 780nm Operating Wavelength, FC/APC |
N/A |
$301.00 |
2 Weeks |
F-CPL-S22785-FCUPC |
Single Wavelength Coupler, 2 x 2, 50/50, 780nm Operating Wavelength, FC/UPC |
N/A |
$294.00 |
Available Today |
F-CPL-S22855 |
Single Wavelength Coupler, 2 x 2, 50/50, 850nm Operating Wavelength |
22 |
$199.00 |
2 Weeks |
F-CPL-S22855-FCAPC |
Single Wavelength Coupler, 2 x 2, 50/50, 850nm Operating Wavelength, FC/APC |
N/A |
$301.00 |
2 Weeks |
F-CPL-S22855-FCUPC |
Single Wavelength Coupler, 2 x 2, 50/50, 850nm Operating Wavelength, FC/UPC |
N/A |
$294.00 |
Available Today |
F-CPL-F22135 |
Wavelength Flattened Coupler, 2 x 2, 50/50, 1310nm Operating Wavelength |
24 |
$44.00 |
2 Weeks |
F-CPL-F22135-FCAPC |
Wavelength Flattened Coupler, 2 x 2, 50/50, 1310nm Operating Wavelength, FC/APC |
N/A |
$146.00 |
2 Weeks |
F-CPL-F22135-FCUPC |
Wavelength Flattened Coupler, 2 x 2, 50/50, 1310nm Operating Wavelength, FC/UPC |
N/A |
$139.00 |
Available Today |
F-CPL-B22355 |
Broadband Coupler, 2 x 2, 50/50, 1310/1550nm Operating Wavelength |
25 |
$60.00 |
2 Weeks |
F-CPL-B22355-FCAPC |
Broadband Coupler, 2 x 2, 50/50, 1310/1550nm Operating Wavelength, FC/APC |
N/A |
$162.00 |
2 Weeks |
F-CPL-B22355-FCUPC |
Broadband Coupler, 2 x 2, 50/50, 1310/1550nm Operating Wavelength, FC/UPC |
N/A |
$155.00 |
Available Today |
F-CPL-S22155 |
Single Wavelength Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength |
26 |
$32.00 |
2 Weeks |
F-CPL-S22155-FCAPC |
Single Wavelength Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength, FC/APC |
N/A |
$134.00 |
2 Weeks |
F-CPL-S22155-FCUPC |
Single Wavelength Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength, FC/UPC |
N/A |
$127.00 |
Available Today |
F-CPL-F22155 |
Wavelength Flattened Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength |
27 |
$44.00 |
2 Weeks |
F-CPL-F22155-FCAPC |
Wavelength Flattened Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength, FC/APC |
N/A |
$146.00 |
2 Weeks |
F-CPL-F22155-FCUPC |
Wavelength Flattened Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength, FC/UPC |
N/A |
$139.00 |
|
1x2 and 2x2 10/90 Fiber Couplers (See below for more termination options) |
| Quantity |
Model |
Description(1) |
Option Code(1) |
Price |
Available Today |
F-CPL-F12131 |
Wavelength Flattened Coupler, 1 x 2, 10/90, 1310nm Operating Wavelength |
36 |
$41.00 |
2 Weeks |
F-CPL-F12131-FCAPC |
Wavelength Flattened Coupler, 1 x 2, 10/90, 1310nm Operating Wavelength, FC/APC |
N/A |
$118.00 |
2 Weeks |
F-CPL-F12131-FCUPC |
Wavelength Flattened Coupler, 1 x 2, 10/90, 1310nm Operating Wavelength, FC/UPC |
N/A |
$112.00 |
Available Today |
F-CPL-B12351 |
Broadband Coupler, 1 x 2, 10/90, 1310/1550nm Operating Wavelength |
37 |
$55.00 |
2 Weeks |
F-CPL-B12351-FCAPC |
Broadband Coupler, 1 x 2, 10/90, 1310/1550nm Operating Wavelength, FC/APC |
N/A |
$132.00 |
2 Weeks |
F-CPL-B12351-FCUPC |
Broadband Coupler, 1 x 2, 10/90, 1310/1550nm Operating Wavelength, FC/UPC |
N/A |
$126.00 |
Available Today |
F-CPL-S12151 |
Single Wavelength Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength |
38 |
$37.00 |
2 Weeks |
F-CPL-S12151-FCAPC |
Single Wavelength Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength, FC/APC |
N/A |
$114.00 |
2 Weeks |
F-CPL-S12151-FCUPC |
Single Wavelength Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength, FC/UPC |
N/A |
$108.00 |
Available Today |
F-CPL-F12151 |
Wavelength Flattened Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength |
39 |
$41.00 |
2 Weeks |
F-CPL-F12151-FCAPC |
Wavelength Flattened Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength, FC/APC |
N/A |
$118.00 |
2 Weeks |
F-CPL-F12151-FCUPC |
Wavelength Flattened Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength, FC/UPC |
N/A |
$112.00 |
Available Today |
F-CPL-F22131 |
Wavelength Flattened Coupler, 2 x 2, 10/90, 1310nm Operating Wavelength |
46 |
$44.00 |
2 Weeks |
F-CPL-F22131-FCAPC |
Wavelength Flattened Coupler, 2 x 2, 10/90, 1310nm Operating Wavelength, FC/APC |
N/A |
$146.00 |
2 Weeks |
F-CPL-F22131-FCUPC |
Wavelength Flattened Coupler, 2 x 2, 10/90, 1310nm Operating Wavelength, FC/UPC |
N/A |
$139.00 |
2 Weeks |
F-CPL-B22351 |
Broadband Coupler, 2 x 2, 10/90, 1310/1550nm Operating Wavelength |
47 |
$60.00 |
2 Weeks |
F-CPL-B22351-FCAPC |
Broadband Coupler, 2 x 2, 10/90, 1310/1550nm Operating Wavelength, FC/APC |
N/A |
$162.00 |
2 Weeks |
F-CPL-B22351-FCUPC |
Broadband Coupler, 2 x 2, 10/90, 1310/1550nm Operating Wavelength, FC/UPC |
N/A |
$155.00 |
Available Today |
F-CPL-F22151 |
Wavelength Flattened Coupler, 2 x 2, 10/90, 1550nm Operating Wavelength |
49 |
$44.00 |
2 Weeks |
F-CPL-F22151-FCAPC |
Wavelength Flattened Coupler, 2 x 2, 10/90, 1550nm Operating Wavelength, FC/APC |
N/A |
$146.00 |
2 Weeks |
F-CPL-F22151-FCUPC |
Wavelength Flattened Coupler, 2 x 2, 10/90, 1550nm Operating Wavelength, FC/UPC |
N/A |
$139.00 |
|
| 1) Use only when ordering with fiber optic connectors |
Additional Fiber Optic Connector Options
|
 Please use the following connector codes and the coupler and WDM codes, shown in the previous tables when ordering a specific configuration.
|
| Connector Type |
Connector Code |
| ST/SPC |
30 |
| FC/SPC |
50 |
| FC/APC |
55 |
| SC/SPC |
70 |
| SC/APC |
75 |
| No Connector |
NN |
|
Related Products |
 Fiber Optic Mating Adapter Sleeves
|
| Optical Fiber and Patch Cable |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|
|
|
|