|  
   
  Photonics Instruments, Fibers, and Components
    Discount Store - Photonics
    Educational Kits
    Fiber Optic Components
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Accessories
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Components > Fiber Optic Couplers and Wavelength Division Multiplexers

Fiber Optic Couplers and Wavelength Division Multiplexers
Fiber Optic Couplers and Wavelength Division Multiplexers

  • 1x2, 2x2, 1x4, 1x8 and 1x16 single wavelength, wavelength flattened and broadband fused couplers
  • Large variety of wavelengths — 633, 780, 850, 1310 and 1550 nm
  • Tap couplers for EDFA applications
  • Low optical loss
  • Environmentally stable

Product Description Specifications Drawings Catalog PDF
Product Description
Newport’s wide range of Fiber Optic Couplers and Wavelength Division Multiplexers (WDMs) have been developed using fused fiber technology. We employ advanced manufacturing methods and extensive environmental testing to ensure that they are suitable for applications in telecommunications, CATV, aerospace, defense, and R & D.
The couplers are bi-directional and can be used to either split or combine optical signals.
Single wavelength couplers provide optimal performance at center wavelengths of 633, 780, 850, 1310, or 1550 nm.
Wavelength flattened couplers extend the optimal wavelength range to a band of ±40 nm around center wavelengths of 1310 or 1550 nm.
Broadband couplers are operational over both the 1310 and 1550 nm wavelength windows. 1x2 and 2x2 couplers are available with coupling ratios of 50/50 (3 dB couplers) and 10/90 (10% couplers). 1x4, 1x8 and 1x16 couplers are also available.
Single-mode tap couplers are designed for use in Erbium-Doped Fiber Amplifiers (EDFAs), and offer optimum performance in terms of insertion loss and wavelength dependence. These components are ideal for use as input and output power monitors in applications in power and pre-amplifiers, and repeaters where signal insertion loss minimization and tap ratio wavelength independence are vital. Coupling ratios of 1% and 3% are available.
Single-mode WDMs are used to separate or ...


Specifications and Ordering Information

Single-Mode Couplers

1x2 and 2x2 50/50 (3 dB) Couplers
 Quantity Model Type(1) Option Code(2) Package Type Operating Wavelength
(nm)
 Bandwidth
(nm)
 Excess Loss, Typical
(dB)
 Insertion Loss, Maximum
(dB)
 Uniformity
(dB)
 Polarization Dependent Loss, Typical
(dB)
 Return Loss
(dB)
 Price
  F-CPL-S12635 1x2 SW 10 A 633 N/A 0.2 3.8 1.1 0.15 60 
  F-CPL-S12785 1x2 SW 11 A 780 N/A 0.2 3.8 1.1 0.15 60 
  F-CPL-S12855 1x2 SW 12 A 850 N/A 0.2 3.8 1.1 0.15 60 
  F-CPL-S12135 1x2 SW 13 B 1310 N/A 0.06 3.4 0.5 0.1 55 
  F-CPL-F12135 1x2 WF 14 B 1310 ±40 0.1 3.4 0.6 0.1 55 
  F-CPL-B12355 1x2 BB 15 B 1310/1550 ±40 0.08 3.6 0.8 0.1 55 
  F-CPL-S12155 1x2 SW 16 B 1550 N/A 0.06 3.4 0.5 0.1 55 
  F-CPL-F12155 1x2 WF 17 B 1550 ±40 0.1 3.4 0.6 0.1 55 
  F-CPL-S22635 2x2 SW 20 A 633 N/A 0.2 3.8 1.1 0.15 60 
  F-CPL-S22785 2x2 SW 21 A 780 N/A 0.2 3.8 1.1 0.15 60 
  F-CPL-S22855 2x2 SW 22 A 850 N/A 0.2 3.8 1.1 0.15 60 
  F-CPL-S22135 2x2 SW 23 B 1310 N/A 0.06 3.4 0.5 0.1 55 
  F-CPL-F22135 2x2 WF 24 B 1310 ±40 0.1 3.4 0.6 0.1 55 
  F-CPL-B22355 2x2 BB 25 B 1310/1550 ±40 0.08 3.6 0.8 0.1 55 
  F-CPL-S22155 2x2 SW 26 B 1550 N/A 0.06 3.4 0.5 0.1 55 
  F-CPL-F22155 2x2 WF 27 B 1550 ±40 0.1 3.4 0.6 0.1 55 


1x2 and 2x2 10/90 Couplers
 Quantity Model Type(1) Option Code(2) Package Type Operating Wavelength
(nm)
 Bandwidth
(nm)
 Excess Loss, Typical
(dB)
 Insertion Loss, Maximum Polarization Dependent Loss, Typical
(dB)
 Return Loss
(dB)
 Price
 Ports 1-2
(dB)
 Loss Ports 1-3
(dB)
  F-CPL-S12131 1x2 SW 35 B 1310 N/A 0.06 0.6 10.8 0.1 55 
  F-CPL-F12131 1x2 WF 36 B 1310 ±40 0.1 0.63 11 0.1 55 
  F-CPL-B12351 1x2 BB 37 B 1310/1550 ±40 0.08 0.65 11 0.1 55 
  F-CPL-S12151 1x2 SW 38 B 1550 N/A 0.06 0.68 10.8 0.1 55 
  F-CPL-F12151 1x2 WF 39 B 1550 ±40 0.1 0.63 11 0.1 55 
  F-CPL-S22131 2x2 SW 45 B 1310 N/A 0.06 0.6 10.8 0.1 55 
  F-CPL-F22131 2x2 WF 46 B 1310 ±40 0.1 0.63 11 0.1 55 
  F-CPL-B22351 2x2 BB 47 B 1310/1550 ±40 0.08 0.65 11 0.1 55 
  F-CPL-S22151 2x2 SW 48 B 1550 N/A 0.06 0.6 10.8 0.1 55 
  F-CPL-F22151 2x2 WF 49 B 1550 ±40 0.1 0.63 11 0.1 55 


1x4, 1x8 and 1x16 Couplers
 Quantity Model Type(1) Option Code(2) Package Type Operating Wavelength
(nm)
 Bandwidth
(nm)
 Insertion Loss, Maximum
(dB)
 Uniformity
(dB)
 Price
  F-CPL-S14130 1x4 SW 55 C 1310 N/A 6.7 0.7 
  F-CPL-F14130 1x4 WF 56 C 1310 ±40 7 0.8 
  F-CPL-B14350 1x4 BB 57 C 1310/1550 ±40 7.2 0.9 
  F-CPL-S14150 1x4 SW 58 C 1550 N/A 6.7 0.7 
  F-CPL-F14150 1x4 WF 59 C 1550 ±40 7 0.8 
  F-CPL-S18130 1x8 SW 65 D 1310 N/A 10.1 1.1 
  F-CPL-F18130 1x8 WF 66 D 1310 ±40 10.6 1.4 
  F-CPL-B18350 1x8 BB 67 D 1310/1550 ±40 11 2.1 
  F-CPL-S18150 1x8 SW 68 D 1550 N/A 10.1 1.1 
  F-CPL-F18150 1x8 WF 69 D 1550 ±40 10.6 1.4 
  F-CPL-S16130 1x16 SW 70 E 1310 N/A 13.6 1.7 
  F-CPL-F16130 1x16 WF 71 E 1310 ±40 14 2.4 
  F-CPL-B16350 1x16 BB 72 E 1310/1550 ±40 14.5 2.6 
  F-CPL-S16150 1x16 SW 73 E 1550 N/A 13.6 1.7 
  F-CPL-F16150 1x16 WF 74 E 1550 ±40 14 2.4 

1) SW—Single Wavelength, WF—Wavelength Flattened, BB—Broadband

2) Use only when ordering with fiber optic connectors

3) 970–990 nm for pump, 1535–1565 nm for signal

1x2 EDFA Tap Couplers
 Quantity Model Type Option Code(2) Package Type Operating Wavelength
(nm)
 Excess Loss, Typical
(dB)
 Insertion Loss, Maximum
(dB)
 Max./Min.
Excess Loss
(dB)
 Insertion Loss, Typical
(dB)
 Polarization Dependent Loss, Typical
(dB)
 Return Loss
(dB)
 Price
  F-CPL-T15010 1% 76 A 1530–1560 0.2 0.3 23/18 0.4 0.15 50 
  F-CPL-T15030 3% 77 A 1530–1560 0.2 0.4 17/14 0.3 0.15 50 


1x2 WDMs
 Quantity Model Option Code(2) Package Type Operating Wavelength
(nm)
 Bandwidth
(nm)
 Insertion Loss, Maximum
(dB)
 Isolation/Crosstalk
(dB)
 Polarization Dependent Loss, Typical
(dB)
 Price
  F-WDM-S19815 80 A 980/1550 ±10/±15(3) 0.3 18 0.05 
  F-WDM-S11315 81 A 1310/1550 ±20 0.3 15 0.05 
  F-WDM-S11415 82 A 1480/1550 ±5 0.3 14 0.05 
  F-WDM-S98158 83 A 980/1585 ±10/±15(3) 0.3 14 0.1 


Multimode Couplers

1x2 and 2x2 50/50 (3 dB) Multimode Couplers (62.5/125 mm fiber)
 Quantity Model Type(1) Option Code(2) Package Type Operating Wavelength
(nm)
 Excess Loss, Maximum
(dB)
 Insertion Loss, Typical
(dB)
 Uniformity
(dB)
 Return Loss
(dB)
 Price
  F-CPL-M12855 1x2 MM 86 B 850 0.7 3.9 0.5 40 
  F-CPL-M12135 1x2 MM 87 B 1310 0.7 3.9 0.5 40 
  F-CPL-M22855 2x2 MM 88 B 850 0.7 3.9 0.5 40 
  F-CPL-M22135 2x2 MM 89 B 1310 0.7 3.9 0.5 40 


1x2 and 2x2 10/90 Multimode Couplers (62.5/125