Newports Fiber Optic Coupler family has been developed using fused fiber technology. We employ advanced manufacturing methods and extensive environmental testing to ensure that they are suitable for applications in telecommunications, CATV, aerospace, defense, and R&D.
The multimode fiber optic couplers allow bi-directional coupling and can be used to either split or combine signals. They are available in 62.5/125 µm fiber, with low insertion loss and a broad operating wavelength range from 800 to 1600 nm. The 1x2 and 2x2 couplers are offered in both 50/50 (3 dB) and 10/90 coupling ratios. 1x4 and 1x8 port configurations are also available.
All the fiber optic couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails, unterminated. For termination options, refer to Ordering Information.
For single mode fiber optic couplers,see Fiber Optic Coupler, Singlemode, 1x2 and 2x2 .