|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Optic Light Sources
    Lab And Laser Safety
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Components > Fiber Optic Couplers, Multimode

Fiber Optic Couplers, Multimode
Fiber Optic Couplers, Multimode

  • 1x2, 2x2, 1x4, 1x8 and 1x16 fused fiber optic couplers
  • Low optical loss
  • Environmentally stable
  • Termination option available

Product DescriptionSpecificationsDrawings Related Products
Product Description
Newport’s Fiber Optic Coupler family has been developed using fused fiber technology. We employ advanced manufacturing methods and extensive environmental testing to ensure that they are suitable for applications in telecommunications, CATV, aerospace, defense, and R&D.
The multimode fiber optic couplers allow bi-directional coupling and can be used to either split or combine signals. They are available in 62.5/125 µm fiber, with low insertion loss and a broad operating wavelength range from 800 to 1600 nm. The 1x2 and 2x2 couplers are offered in both 50/50 (3 dB) and 10/90 coupling ratios. 1x4, 1x8 and 1x16 port configurations are also available.
All the fiber optic couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails, unterminated. For termination options, refer to Ordering Information.
For single mode fiber optic couplers, see Fiber Coupler and Wavelength Division Multiplexer, Singlemode.



Ordering Information

1x2 and 2x2 50/50 (3 dB) Multimode Fiber Optic Couplers

(See below for more termination options)
 Quantity  Model  Option Code*  Description  Price
 
Available Today
 F-CPL-M12855  86  Multimode Coupler, 1 x 2, 50/50, 850nm Operating Wavelength  
$77.00
 
2 Weeks
 F-CPL-M12855-FCPC  N/A  Multimode Coupler, 1 x 2, 50/50, 850nm Operating Wavelength, FC/PC  
$148.00
 
Available Today
 F-CPL-M12135  87  Multimode Coupler, 1 x 2, 50/50, 1310nm Operating Wavelength(1)  
$77.00
 
2 Weeks
 F-CPL-M12135-FCPC  N/A  Multimode Coupler, 1 x 2, 50/50, 1310nm Operating Wavelength, FC/PC(1)  
$148.00
 
Available Today
 F-CPL-M22855  88  Multimode Coupler, 2 x 2, 50/50, 850nm Operating Wavelength  
$82.00
 
2 Weeks
 F-CPL-M22855-FCPC  N/A  Multimode Coupler, 2 x 2, 50/50, 850nm Operating Wavelength, FC/PC  
$177.00


1x2 and 2x2 10/90 Multimode Fiber Optic Couplers

(See below for more termination options)
 Quantity  Model  Option Code*  Description  Price
 
Available Today
 F-CPL-M12851  90  Multimode Coupler, 1 x 2, 10/90, 850nm Operating Wavelength  
$77.00
 
2 Weeks
 F-CPL-M12851-FCPC  N/A  Multimode Coupler, 1 x 2, 10/90, 850nm Operating Wavelength, FC/PC  
$148.00
 
Available Today
 F-CPL-M12131  91  Multimode Coupler, 1 x 2, 10/90, 1310nm Operating Wavelength(1)  
$77.00
 
2 Weeks
 F-CPL-M12131-FCPC  N/A  Multimode Coupler, 1 x 2, 10/90, 1310nm Operating Wavelength, FC/PC(1)  
$148.00


1x4, 1x8 and 1x16 Multimode Fiber Optic Couplers

(See below for more termination options)
 Quantity  Model  Option Code*  Description  Price
 
Available Today
 F-CPL-M14850  94  Multimode Coupler, 1 x 4, 850nm Operating Wavelength  
$199.00
 
2 Weeks
 F-CPL-M14850-FCPC  N/A  Multimode Coupler, 1 x 4, 850nm Operating Wavelength, FC/PC  
$318.00
 
4 Weeks
 F-CPL-M14130  95  Multimode Coupler, 1 x 4, 1310nm Operating Wavelength(1)  
$199.00
 
2 Weeks
 F-CPL-M14130-FCPC  N/A  Multimode Coupler, 1 x 4, 1310nm Operating Wavelength, FC/PC(1)  
$318.00
 
Available Today
 F-CPL-M18850  96  Multimode Coupler, 1 x 8, 850nm Operating Wavelength  
$425.00
 
2 Weeks
 F-CPL-M18850-FCPC  N/A  Multimode Coupler, 1 x 8, 850nm Operating Wavelength, FC/PC  
$639.00
 
Available Today
 F-CPL-M18130  97  Multimode Coupler, 1 x 8, 1310nm Operating Wavelength  
$425.00
 
2 Weeks
 F-CPL-M18130-FCPC  N/A  Multimode Coupler, 1 x 8, 1310nm Operating Wavelength, FC/PC  
$639.00

To order a product with additional termination options, use the following part number scheme with the Option Code (noted with * in the ordering tables) associated with each product:



Example: F-CPL-1X4-OPT-30-95-50

F-CPL-M14130 1X4 fiber coupler with ST/PC connector in the input and FC/PC connector in the 4 outputs.



 Connector Type  Connector Code
 ST/PC  30
 FC/PC  50
 FC/APC  55
 SC/PC  70
 SC/APC  75
 No Connector  NN


Related Products

Fiber Optic Mating Adapter Sleeves


Optical Fiber and Patch Cable


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .