Fiber Optic Component Selection Guide

Newport offers a complete line of Fiber Optic Components for all fiber optic applications including wavelength division multiplexing and sensor applications. The following selection should help you locate the appropriate product for your fiber optic needs at a glance. Please call Newport to speak to an Applications Sales Engineer if you do not find a product that fits your particular application requirements, and they will help you find a solution.

Selecting a Fiber Optic Component

Click Fiber Optic Components to shop or browse all of our standard models, or select a product series below for more information.

Wavelength (nm) Fiber Type
Series 670 780 850 980 1060 1310 1480 1550 1585 SM MM PM
17-101-3port-S Polarization Beam Combiner/Splitter
17-101-3port-S Fiber Optic Circulators, Polarization Insensitive
17-101-S Benchtop Couplers and WDMs
17-101-3port-S Fiber Optic Coupler, Singlemode, 1x2 and 2x2 (633 nm)
17-230 TBF-1550-S Tunable Bandpass Fiber Optic Filter
17-205-S Fiber Optic Isolator
17-336-S Fiber Optic In-Line Isolators
17-201-S Fiber Optic Switches
17-354-S Fiber Optic Collimators
17-111-S Fiber Pigtailed Collimator
F-FIA_F-ADAT Fixed Fiber Optic Attenuator
PH-F-CPL-S Variable Ratio Couplers (630 nm)
17-331 F-TDC 10-03 Compact Time Delay Coils
17-371-S Optical Fiber Delay Lines, Motorized
17-339-S Optical Fiber Delay Lines, Manually Variable