|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Optic Light Sources
    Lab And Laser Safety
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Components > Fiber Optic Collimators

Fiber Optic Collimators
Fiber Optic Collimators

H10 Series
  • Clean Gaussian beams at any distance (near or far)
  • Adjustable focus
  • VIS, VIS-NIR or NIR boradband AR coatings
  • Low insertion loss and low back-reflection
C5 Series
  • Diffraction limited performance
  • Compact and rugged stainless steel housing
  • Individually aligned and tested for the specified wavelengths

Product DescriptionSpecificationsDrawingsCatalog PDF3-D Model Related Products
Product Description
The Model F-H10 Series Collimators are designed specifically for single-mode and polarization maintaining (PM) fiber applications, which need to generate a clean Gaussian Beam at any distance. They are designed for long distance projection applications such as free space communications and alignment of very large objects. They are also ideal for interferometry, confocal microscopy and applications requiring low wavefront error. The clear aperture is 10 mm and the collimators are offered with FC or FC/APC receptacles to accept any single-mode or PM fiber. The output is user adjustable to vary the beam for best collimation at the wavelength and the distance of interest. The high precision optics deliver a wavefront error <λ/10 and a full beam divergence of <0.5 mrad. The F-H10 Series may be conveniently mounted in Newport's MH-2P Mount (see Fixed Position Mounts).
The Model F-C5 Series Collimators are designed to accept FC or SMA type fiber connectors and collimate a beam exiting a single-mode fiber to a 2.0 mm to 3.0 mm beam. Conversely, a laser beam can be launched into the assembly to focus the beam into a connected fiber. High quality, broadband AR coated, glass aspheric lenses are used for low insertion loss and ...



Ordering Information
 Quantity  Model  Description  Price
 
4 Weeks
 F-H10-VIS-FC  F-O Collimator, 400 - 600 nm, FC/PC, Adjustable  
$1000.00
 
Available Today
 F-H10-NIR-FC  F-O Collimator, 600 - 1000 nm, FC/PC, Adjustable  
$1000.00
 
Available Today
 F-H10-IR-FC  F-O Collimator, 1000 - 1700 nm, FC/PC, Adjustable  
$1050.00
 
4 Weeks
 F-H10-VIS-APC  F-O Collimator, 400 - 600 nm, FC/APC, Adjustable  
$1625.00
 
4 Weeks
 F-H10-NIR-APC  F-O Collimator, 600 - 1000 nm, FC/APC, Adjustable  
$1625.00
 
4 Weeks
 F-H10-IR-APC  F-O Collimator, 1000 - 1700 nm, FC/APC, Adjustable  
$1730.00
 
Available Today
 MH-2P  Fixed Position Mount, 0.75 inch Diameter Optic  
$33.99
 
Available Today
 F-C5-F2-543  F-O Collimator, FC, 543 nm, 2.0 mm beam diameter  
$148.00
 
2 Weeks
 F-C5-F2-780  F-O Collimator, FC, 780 nm, 2.2 mm beam diameter  
$148.00
 
Available Today
 F-C5-F2-1310  F-O Collimator, FC, 1310 nm, 2.0 mm beam diameter  
$159.00
 
Available Today
 F-C5-F2-1550  F-O Collimator, FC, 1550 nm, 2.0 mm beam diameter  
$148.00
 
Available Today
 F-C5-S2-543  F-O Collimator, SMA, 543 nm, 2.0 mm beam diameter  
$148.00
 
Available Today
 F-C5-S2-780  F-O Collimator, SMA, 780 nm, 2.2 mm beam diameter  
$159.00
 
Available Today
 F-C5-S2-1310  F-O Collimator, SMA, 1310 nm, 2.0 mm beam diameter  
$148.00
 
Available Today
 F-C5-F3-543  F-O Collimator, FC, 543 nm, 3.0 mm beam diameter  
$159.00
 
Available Today
 F-C5-F3-780  F-O Collimator, FC, 780 nm, 3.0 mm beam diameter  
$148.00
 
Available Today
 F-C5-F3-1310  F-O Collimator, FC, 1310 nm, 2.8 mm beam diameter  
$148.00
 
Available Today
 F-C5-S3-543  F-O Collimator, SMA, 543 nm, 3.0 mm beam diameter  
$148.00
 
Available Today
 F-C5-S3-780  F-O Collimator, SMA, 780 nm, 3.0 mm beam diameter  
$155.00
 
Available Today
 F-C5-S3-1310  F-O Collimator, SMA, 1310 nm, 2.8 mm beam diameter  
$148.00
 
Available Today
 CLH-11  Collimator/Laser Diode Holder, 11 mm  
$42.84

Note: For post mounting use MH-2P for the F-H10 series and CLH-11 for the F-C5 series.

Related Products

Fiber Optic Mating Adapter Sleeves




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .