|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Optic Light Sources
    Lab And Laser Safety
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Components > Fiber Optic Coupler, Singlemode, 1x2 and 2x2

Fiber Optic Coupler, Singlemode, 1x2 and 2x2
Fiber Optic Coupler, Singlemode, 1x2 and 2x2

  • 1x2, 2x2, 1x4, 1x8 and 1x16 single wavelength, wavelength flattened and broadband fused couplers
  • Large variety of wavelengths — 633, 780, 850, 1310 and 1550 nm
  • Tap couplers for EDFA applications
  • Low optical loss
  • Environmentally stable

Product DescriptionSpecificationsDrawingsCatalog PDF Related Products
Product Description
Newport’s wide range of Fiber Optic Couplers have been developed using fused fiber technology. The optical fiber couplers allow bi-directional coupling and can be used to either split or combine signals.
Single wavelength couplers provide optimal performance at center wavelengths of 633, 780, 850, 1310, or 1550 nm. Wavelength flattened fiber optic couplers extend the optimal wavelength range to a band of ±40 nm around center wavelengths of 1310 or 1550 nm. Broadband couplers are operational over both the 1310 and 1550 nm windows. 1x2 and 2x2 couplers are available with coupling ratios of 50/50 (3 dB) and 10/90 (10%).
A semi-ruggedized housing, used on 1x2 and 2x2 couplers at 633, 780, and 850 nm, consists of a stainless steel outer housing from which 1 m long, 900 µm buffered fibers exit through molded strain relief boots. All other couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails. All standard models come non-terminated, FC/UPC, or FC/APC. For additional termination options, refer to Ordering Information.
For 1X4, 1X8, and 1X16 fiber optic couplers, see Fiber Optic Couplers, Singlemode, 1x4, 1x8, 1x16, and for multimode fiber couplers, see Fiber Optic Couplers, Multimode. ...



Ordering Information

1x2 and 2x2 50/50 (3 dB) Fiber Couplers (Eee below for more termination options)
 Quantity  Model  Description(1)  Option Code(1)  Price
 
2 Weeks
 F-CPL-S12635  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 633nm  10  
$199.00
 
2 Weeks
 F-CPL-S12635-FCAPC  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 633nm, FC/APC  N/A  
$276.00
 
2 Weeks
 F-CPL-S12635-FCUPC  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 633nm, FC/UPC  N/A  
$270.00
 
Available Today
 F-CPL-S12785  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 780nm  11  
$199.00
 
2 Weeks
 F-CPL-S12785-FCAPC  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 780nm, FC/APC  N/A  
$276.00
 
2 Weeks
 F-CPL-S12785-FCUPC  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 780nm, FC/UPC  N/A  
$270.00
 
3 Weeks
 F-CPL-S12855  Single Wavelength Fiber
Coupler, 1 x 2, 50/50, 850nm
 12  
$199.00
 
2 Weeks
 F-CPL-S12855-FCAPC  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 850nm, FC/APC  N/A  
$276.00
 
2 Weeks
 F-CPL-S12855-FCUPC  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 850nm, FC/UPC  N/A  
$270.00
 
Available Today
 F-CPL-F12135  Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1310nm  14  
$41.00
 
2 Weeks
 F-CPL-F12135-FCAPC  Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1310nm, FC/APC  N/A  
$118.00
 
2 Weeks
 F-CPL-F12135-FCUPC  Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1310nm, FC/UPC  N/A  
$112.00
 
Available Today
 F-CPL-B12355  Broadband Fiber Coupler, 1 x 2, 50/50, 1310/1550nm  15  
$55.00
 
2 Weeks
 F-CPL-B12355-FCAPC  Broadband Fiber Coupler, 1 x 2, 50/50, 1310/1550nm, FC/APC  N/A  
$132.00
 
2 Weeks
 F-CPL-B12355-FCUPC  Broadband Fiber Coupler, 1 x 2, 50/50, 1310/1550nm, FC/UPC  N/A  
$126.00
 
Available Today
 F-CPL-S12155  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 1550nm  16  
$33.00
 
2 Weeks
 F-CPL-S12155-FCAPC  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 1550nm, FC/APC  N/A  
$110.00
 
2 Weeks
 F-CPL-S12155-FCUPC  Single Wavelength Fiber Coupler, 1 x 2, 50/50, 1550nm, FC/UPC  N/A  
$104.00
 
Available Today
 F-CPL-F12155  Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1550nm  17  
$41.00
 
2 Weeks
 F-CPL-F12155-FCAPC  Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1550nm, FC/APC  N/A  
$118.00
 
2 Weeks
 F-CPL-F12155-FCUPC  Wavelength Flattened Fiber Coupler, 1 x 2, 50/50, 1550nm, FC/UPC  N/A  
$112.00
 
Available Today
 F-CPL-S22635  Single Wavelength Coupler, 2 x 2, 50/50, 633nm Operating Wavelength  20  
$199.00
 
2 Weeks
 F-CPL-S22635-FCAPC  Single Wavelength Coupler, 2 x 2, 50/50, 633nm Operating Wavelength, FC/APC  N/A  
$301.00
 
2 Weeks
 F-CPL-S22635-FCUPC  Single Wavelength Coupler, 2 x 2, 50/50, 633nm Operating Wavelength, FC/UPC  N/A  
$294.00
 
Available Today
 F-CPL-S22785  Single Wavelength Coupler, 2 x 2, 50/50, 780nm Operating Wavelength  21  
$199.00
 
2 Weeks
 F-CPL-S22785-FCAPC  Single Wavelength Coupler, 2 x 2, 50/50, 780nm Operating Wavelength, FC/APC  N/A  
$301.00
 
2 Weeks
 F-CPL-S22785-FCUPC  Single Wavelength Coupler, 2 x 2, 50/50, 780nm Operating Wavelength, FC/UPC  N/A  
$294.00
 
Available Today
 F-CPL-S22855  Single Wavelength Coupler, 2 x 2, 50/50, 850nm Operating Wavelength  22  
$199.00
 
2 Weeks
 F-CPL-S22855-FCAPC  Single Wavelength Coupler, 2 x 2, 50/50, 850nm Operating Wavelength, FC/APC  N/A  
$301.00
 
2 Weeks
 F-CPL-S22855-FCUPC  Single Wavelength Coupler, 2 x 2, 50/50, 850nm Operating Wavelength, FC/UPC  N/A  
$294.00
 
Available Today
 F-CPL-F22135  Wavelength Flattened Coupler, 2 x 2, 50/50, 1310nm Operating Wavelength  24  
$44.00
 
2 Weeks
 F-CPL-F22135-FCAPC  Wavelength Flattened Coupler, 2 x 2, 50/50, 1310nm Operating Wavelength, FC/APC  N/A  
$146.00
 
2 Weeks
 F-CPL-F22135-FCUPC  Wavelength Flattened Coupler, 2 x 2, 50/50, 1310nm Operating Wavelength, FC/UPC  N/A  
$139.00
 
Available Today
 F-CPL-B22355  Broadband Coupler, 2 x 2, 50/50, 1310/1550nm Operating Wavelength  25  
$60.00
 
2 Weeks
 F-CPL-B22355-FCAPC  Broadband Coupler, 2 x 2, 50/50, 1310/1550nm Operating Wavelength, FC/APC  N/A  
$162.00
 
2 Weeks
 F-CPL-B22355-FCUPC  Broadband Coupler, 2 x 2, 50/50, 1310/1550nm Operating Wavelength, FC/UPC  N/A  
$155.00
 
Available Today
 F-CPL-S22155  Single Wavelength Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength  26  
$32.00
 
2 Weeks
 F-CPL-S22155-FCAPC  Single Wavelength Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength, FC/APC  N/A  
$134.00
 
2 Weeks
 F-CPL-S22155-FCUPC  Single Wavelength Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength, FC/UPC  N/A  
$127.00
 
Available Today
 F-CPL-F22155  Wavelength Flattened Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength  27  
$44.00
 
2 Weeks
 F-CPL-F22155-FCAPC  Wavelength Flattened Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength, FC/APC  N/A  
$146.00
 
2 Weeks
 F-CPL-F22155-FCUPC  Wavelength Flattened Coupler, 2 x 2, 50/50, 1550nm Operating Wavelength, FC/UPC  N/A  
$139.00


1x2 and 2x2 10/90 Fiber Couplers (See below for more termination options)
 Quantity  Model  Description(1)  Option Code(1)  Price
 
Available Today
 F-CPL-F12131  Wavelength Flattened Coupler, 1 x 2, 10/90, 1310nm Operating Wavelength  36  
$41.00
 
2 Weeks
 F-CPL-F12131-FCAPC  Wavelength Flattened Coupler, 1 x 2, 10/90, 1310nm Operating Wavelength, FC/APC  N/A  
$118.00
 
2 Weeks
 F-CPL-F12131-FCUPC  Wavelength Flattened Coupler, 1 x 2, 10/90, 1310nm Operating Wavelength, FC/UPC  N/A  
$112.00
 
Available Today
 F-CPL-B12351  Broadband Coupler, 1 x 2, 10/90, 1310/1550nm Operating Wavelength  37  
$55.00
 
2 Weeks
 F-CPL-B12351-FCAPC  Broadband Coupler, 1 x 2, 10/90, 1310/1550nm Operating Wavelength, FC/APC  N/A  
$132.00
 
2 Weeks
 F-CPL-B12351-FCUPC  Broadband Coupler, 1 x 2, 10/90, 1310/1550nm Operating Wavelength, FC/UPC  N/A  
$126.00
 
Available Today
 F-CPL-S12151  Single Wavelength Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength  38  
$37.00
 
2 Weeks
 F-CPL-S12151-FCAPC  Single Wavelength Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength, FC/APC  N/A  
$114.00
 
2 Weeks
 F-CPL-S12151-FCUPC  Single Wavelength Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength, FC/UPC  N/A  
$108.00
 
Available Today
 F-CPL-F12151  Wavelength Flattened Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength  39  
$41.00
 
2 Weeks
 F-CPL-F12151-FCAPC  Wavelength Flattened Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength, FC/APC  N/A  
$118.00
 
2 Weeks
 F-CPL-F12151-FCUPC  Wavelength Flattened Coupler, 1 x 2, 10/90, 1550nm Operating Wavelength, FC/UPC  N/A  
$112.00
 
Available Today
 F-CPL-F22131  Wavelength Flattened Coupler, 2 x 2, 10/90, 1310nm Operating Wavelength  46  
$44.00
 
2 Weeks
 F-CPL-F22131-FCAPC  Wavelength Flattened Coupler, 2 x 2, 10/90, 1310nm Operating Wavelength, FC/APC  N/A  
$146.00
 
2 Weeks
 F-CPL-F22131-FCUPC  Wavelength Flattened Coupler, 2 x 2, 10/90, 1310nm Operating Wavelength, FC/UPC  N/A  
$139.00
 
1 Week
 F-CPL-B22351  Broadband Coupler, 2 x 2, 10/90, 1310/1550nm Operating Wavelength  47  
$60.00
 
2 Weeks
 F-CPL-B22351-FCAPC  Broadband Coupler, 2 x 2, 10/90, 1310/1550nm Operating Wavelength, FC/APC  N/A  
$162.00
 
2 Weeks
 F-CPL-B22351-FCUPC  Broadband Coupler, 2 x 2, 10/90, 1310/1550nm Operating Wavelength, FC/UPC  N/A  
$155.00
 
Available Today
 F-CPL-F22151  Wavelength Flattened Coupler, 2 x 2, 10/90, 1550nm Operating Wavelength  49  
$44.00
 
2 Weeks
 F-CPL-F22151-FCAPC  Wavelength Flattened Coupler, 2 x 2, 10/90, 1550nm Operating Wavelength, FC/APC  N/A  
$146.00
 
2 Weeks
 F-CPL-F22151-FCUPC  Wavelength Flattened Coupler, 2 x 2, 10/90, 1550nm Operating Wavelength, FC/UPC  N/A  
$139.00

1) Use only when ordering with fiber optic connectors

Additional Fiber Optic Connector Options


Please use the following connector codes and the coupler and WDM codes, shown in the previous tables when ordering a specific configuration.


 Connector Type  Connector Code
 ST/SPC  30
 FC/SPC  50
 FC/APC  55
 SC/SPC  70
 SC/APC  75
 No Connector  NN


Related Products

Fiber Optic Mating Adapter Sleeves


Optical Fiber and Patch Cable


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .