|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Fiber Bundle Focusing Assemblies for Oriel® Light Sources

Fiber Bundle Focusing Assemblies for Oriel® Light Sources
Fiber Bundle Focusing Assemblies for Oriel<sup>&#174;</sup> Light Sources
Fiber Bundle Focusing Assembly

  • Aspheric lens to achieve high coupling efficiency
  • Focusing collimated light into a fiber bundle

Product Description Product Detail Catalog PDF
Product Description
These assemblies, plus a fiber, convert a collimated light source into a fiber optic source. All the components necessary to image a source onto the face of a glass or fused silica bundle are contained in a single enclosure - an aspheric focusing lens, a manual shutter (to close off the beam) and a fiber bundle holder. One end of the housing has a male flange to couple to an Oriel® light source condenser; the other end accepts fiber bundles with an 11 mm ferrule, or single fibers with appropriate connector.


Ordering Information

Fiber Bundle Focusing Assemblies
 Quantity Model Description Price
  77799 Fiber Bundle Focusing Assembly, Glass Aspheric, F/0.85, 4mm Typical Spot Size 
  77776 Fiber Bundle Focusing Assembly, Fused Silica Aspheric, F/2.2, 800mm Typical Spot Size 
  77777 Fiber Bundle Focusing Assembly, Fused Silica Aspheric, F/2.2, 800mm Typical Spot Size, No FO Holder 

*The source was a 75 W Xe arc lamp with a 0.25 x 0.5 mm arc size, collimated by an F/1.5 condenser, and re-imaged using the listed lenses. By comparison, the typical spot size for a plano convex lens assembly (using the same arc lamp), is 5 mm.

Accessories
 Quantity Model Description Price
  77670 Ferrule Converter, SMA Termination to 11mm Standard Ferrule  
  77675 Ferrule Converter, ST Termination to 11mm Standard Ferrule  

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .