The 77807 joins two Oriel Fiber Bundles. This cylinder with thumb screws has an 11 mm internal diameter. Some loss of transmitted energy occurs due to reflection losses and misalignment of the bundles. Due to potential misalignment losses, we do not recommend this device for bundles with diameters of less than 2 mm (0.08 inch).