|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Faraday Optical Isolators

Faraday Optical Isolators
Faraday Optical Isolators

  • High Verdet constant
  • Low absorption coefficients
  • High damage thresholds
  • Tunability over a broad spectral range

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
A Faraday Isolator is essentially a uni-directional light valve. It is used to protect a laser source from destabilizing feedback or actual damage from back-reflected light. Newport offers Faraday Isolators packaged in a compact cylindrically shaped magneto-optic device with a base plate for ease of mounting into an optical train. Our offering includes wavelength ranges of 500 nm to 1030 nm, 1030 nm to 1080 nm and Broadband (Ti:Sapphire) Isolators. The 500 nm to 1030 nm isolators are offered in a low-power (LP) and medium-power (MP) versions.
The LP Series utilizes field proven, high efficiency Corning Polarcor™ polarizers; ideal for laser diode applications. The MP Series uses a higher damage threshold BK-7 polarizing beamsplitter (PBS) and provide double escape ports for applications where rejected power exceeds 0.5 W. The 1030 nm to 1080 nm versions offer high pulse damage thresholds in the NIR range.
The broadband isolators are ideal for individual amplifier isolation in a Ti:Sapphire chain while maintaining the ability to tune rapidly over the amplifier bandwidth or isolating a femtosecond oscillator from a Ti:Sapphire regenerative amplifier. These provide the advantage of operating over a wide spectral range without requiring manual adjustments.


Ordering Information—LP, MP and Broadband Series
 Quantity Model Description Price
  ISO-04-650-LP Faraday Isolator, 4 mm, 650 nm, Low Power 
  ISO-04-780-LP Faraday Isolator, 4 mm, 780 nm, Low Power 
  ISO-04-850-LP Faraday Isolator, 4 mm, 850 nm, Low Power 
  ISO-04-980-LP Faraday Isolator, 4 mm, 980 nm, Low Power 
  ISO-04-650-LP-W Faraday Isolator, 4 mm, 650 nm, Low Power, 1/2 Wave Plate 
  ISO-04-780-LP-W Faraday Isolator, 4 mm, 780 nm, Low Power, 1/2 Wave Plate 
  ISO-04-850-LP-W Faraday Isolator, 4 mm, 850 nm, Low Power, 1/2 Wave Plate 
  ISO-04-980-LP-W Faraday Isolator, 4 mm, 980 nm, Low Power, 1/2 Wave Plate 
  ISO-04-532-MP Faraday Isolator, 4 mm, 532 nm, Medium Power 
  ISO-04-650-MP Faraday Isolator, 4 mm, 650 nm, Medium Power 
  ISO-04-780-MP Faraday Isolator, 4 mm, 780 nm, Medium Power 
  ISO-04-850-MP Faraday Isolator, 4 mm, 850 nm, Medium Power 
  ISO-04-980-MP Faraday Isolator, 4 mm, 980 nm, Medium Power 
  ISO-04-532-MP-W Faraday Isolator, 4 mm, 532 nm, Medium Power, 1/2 Wave Plate 
  ISO-04-650-MP-W Faraday Isolator, 4 mm, 650 nm, Medium Power, 1/2 Wave Plate 
  ISO-04-780-MP-W Faraday Isolator, 4 mm, 780 nm, Medium Power, 1/2 Wave Plate 
  ISO-04-850-MP-W Faraday Isolator, 4 mm, 850 nm, Medium Power, 1/2 Wave Plate 
  ISO-04-980-MP-W Faraday Isolator, 4 mm, 980 nm, Medium Power, 1/2 Wave Plate 
  ISO-05-800-BB-G Broadband Isolator, 800 nm Center 
  ISO-05-800-BB-P Broadband Isolator, 800 nm Center 


Ordering Instructions for 1030 nm–1080 nm Isolators



Example 1: ISO-FRDY-OPT-02-64-WP

•Aperture: 2 mm

•Wavelength: 1064 nm

•Waveplate: 1/2 Waveplate

Example 2: ISO-FRDY-OPT-08-64-NN

•Aperture: 8 mm

•Wavelength: 1064 nm

•Waveplate: None


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .