Product Description
A Faraday Optical Isolator is essentially a uni-directional light valve. It is used to protect a laser source from destabilizing feedback or actual damage from back-reflected light. Newport offers free space optical isolators packaged in a compact cylindrically shaped magneto-optic device with a base plate for ease of mounting into an optical train. Our offering includes wavelength ranges of 500 nm to 1030 nm, 1030 nm to 1080 nm and Broadband (Ti:Sapphire) optical isolators. The 500 nm to 1030 nm optical isolators are offered in a low-power (LP) and medium-power (MP) versions. The -W version indicates an added 1/2 wave plate at the output stage, so that the direction of polarization of the output beam can be rotated to a desired direction. The LP Series utilizes field proven, high efficiency Corning Polarcor polarizers; ideal for laser diode applications. The MP Series uses a higher damage threshold BK-7 polarizing beamsplitter (PBS) and provide double escape ports for applications where rejected power exceeds 0.5 W. The 1030 nm to 1080 nm versions offer high pulse damage thresholds in the NIR range. The broadband Faraday isolators are ideal for individual amplifier isolation in a Ti:Sapphire chain while maintaining the ability to ...
A Faraday Optical Isolator is essentially a uni-directional light valve. It is used to protect a laser source from destabilizing feedback or actual damage from back-reflected light. Newport offers free space optical isolators packaged in a compact cylindrically shaped magneto-optic device with a base plate for ease of mounting into an optical train. Our offering includes wavelength ranges of 500 nm to 1030 nm, 1030 nm to 1080 nm and Broadband (Ti:Sapphire) optical isolators. The 500 nm to 1030 nm optical isolators are offered in a low-power (LP) and medium-power (MP) versions. The -W version indicates an added 1/2 wave plate at the output stage, so that the direction of polarization of the output beam can be rotated to a desired direction. The LP Series utilizes field proven, high efficiency Corning Polarcor polarizers; ideal for laser diode applications. The MP Series uses a higher damage threshold BK-7 polarizing beamsplitter (PBS) and provide double escape ports for applications where rejected power exceeds 0.5 W. The 1030 nm to 1080 nm versions offer high pulse damage thresholds in the NIR range. The broadband Faraday isolators are ideal for individual amplifier isolation in a Ti:Sapphire chain while maintaining the ability to tune rapidly over the amplifier bandwidth or isolating a femtosecond oscillator from a Ti:Sapphire regenerative amplifier. These provide the advantage of operating over a wide spectral range without requiring manual adjustments. The -G version and -P version differ by the polarizer material: glan laser calcite and PBS, respectively. 
Ordering InformationLP, MP and Broadband Series |
| Quantity |
Model |
Description |
Price |
1 Week |
ISO-04-650-LP |
Faraday Optical Isolator, Free Space, 4 mm, 650 nm, Low Power |
$1790.00 |
Available Today |
ISO-04-780-LP |
Faraday Optical Isolator, Free Space, 4 mm, 780 nm, Low Power |
$1790.00 |
Available Today |
ISO-04-850-LP |
Faraday Optical Isolator, Free Space, 4 mm, 850 nm, Low Power |
$1790.00 |
Available Today |
ISO-04-980-LP |
Faraday Optical Isolator, Free Space, 4 mm, 980 nm, Low Power |
$1790.00 |
6 Weeks |
ISO-04-650-LP-W |
Faraday Optical Isolator, Free Space, 4 mm, 650 nm, Low Power, 1/2 Wave Plate |
$2090.00 |
6 Weeks |
ISO-04-780-LP-W |
Faraday Optical Isolator, Free Space, 4 mm, 780 nm, Low Power, 1/2 Wave Plate |
$2090.00 |
6 Weeks |
ISO-04-850-LP-W |
Faraday Optical Isolator, Free Space, 4 mm, 850 nm, Low Power, 1/2 Wave Plate |
$2090.00 |
6 Weeks |
ISO-04-980-LP-W |
Faraday Optical Isolator, Free Space, 4 mm, 980 nm, Low Power, 1/2 Wave Plate |
$2090.00 |
Available Today |
ISO-04-532-MP |
Faraday Optical Isolator, 4 mm, 532 nm, Medium Power |
$1990.00 |
Available Today |
ISO-04-650-MP |
Faraday Optical Isolator, 4 mm, 650 nm, Medium Power |
$1990.00 |
1 Week |
ISO-04-780-MP |
Faraday Optical Isolator, 4 mm, 780 nm, Medium Power |
$1990.00 |
Available Today |
ISO-04-850-MP |
Faraday Optical Isolator, 4 mm, 850 nm, Medium Power |
$1990.00 |
Available Today |
ISO-04-980-MP |
Faraday Optical Isolator, 4 mm, 980 nm, Medium Power |
$1990.00 |
6 Weeks |
ISO-04-532-MP-W |
Faraday Optical Isolator, 4 mm, 532 nm, Medium Power, 1/2 Wave Plate |
$2390.00 |
6 Weeks |
ISO-04-650-MP-W |
Faraday Optical Isolator, 4 mm, 650 nm, Medium Power, 1/2 Wave Plate |
$2390.00 |
6 Weeks |
ISO-04-780-MP-W |
Faraday Optical Isolator, 4 mm, 780 nm, Medium Power, 1/2 Wave Plate |
$2390.00 |
6 Weeks |
ISO-04-850-MP-W |
Faraday Optical Isolator, 4 mm, 850 nm, Medium Power, 1/2 Wave Plate |
$2390.00 |
6 Weeks |
ISO-04-980-MP-W |
Faraday Optical Isolator, 4 mm, 980 nm, Medium Power, 1/2 Wave Plate |
$2390.00 |
1 Week |
ISO-05-800-BB-G |
Broadband Optical Isolator, Glan Laser Calcite, 800 nm Center |
$2990.00 |
Available Today |
ISO-05-800-BB-P |
Broadband Optical Isolator, PBS Cube, 800 nm Center |
$2990.00 |
|
Ordering Instructions for High Power 1030 nm1080 nm Free Space Optical Isolators |
| Quantity |
Model |
Description |
Price |
4 Weeks |
ISO-FRDY-04-1030-N |
Faraday Optical Isolator, 4 mm, 1030 nm, No Waveplate |
$2690.00 |
4 Weeks |
ISO-FRDY-04-1030-W |
Faraday Optical Isolator, 4 mm, 1030 nm, 1/2 Waveplate |
$2910.00 |
4 Weeks |
ISO-FRDY-04-1050-N |
Faraday Optical Isolator, 4 mm, 1050 nm, No Waveplate |
$2690.00 |
4 Weeks |
ISO-FRDY-04-1050-W |
Faraday Optical Isolator, 4 mm, 1050 nm, 1/2 Waveplate |
$2910.00 |
4 Weeks |
ISO-FRDY-04-1064-N |
Faraday Optical Isolator, 4 mm, 1064 nm, No Waveplate |
$2690.00 |
4 Weeks |
ISO-FRDY-04-1064-W |
Faraday Optical Isolator, 4 mm, 1064 nm, 1/2 Waveplate |
$2910.00 |
4 Weeks |
ISO-FRDY-08-1030-N |
Faraday Optical Isolator, 8 mm, 1030 nm, No Waveplate |
$3420.00 |
4 Weeks |
ISO-FRDY-08-1030-W |
Faraday Optical Isolator, 8 mm, 1030 nm, 1/2 Waveplate |
$3870.00 |
4 Weeks |
ISO-FRDY-08-1050-N |
Faraday Optical Isolator, 8 mm, 1050 nm, No Waveplate |
$3420.00 |
4 Weeks |
ISO-FRDY-08-1050-W |
Faraday Optical Isolator, 8 mm, 1050 nm, 1/2 Waveplate |
$3870.00 |
4 Weeks |
ISO-FRDY-08-1064-N |
Faraday Optical Isolator, 8 mm, 1064 nm, No Waveplate |
$3420.00 |
4 Weeks |
ISO-FRDY-08-1064-W |
Faraday Optical Isolator, 8 mm, 1064 nm, 1/2 Waveplate |
$3870.00 |
|
Related Products |
 Fiber Optic Isolator
|
 Fiber Optic In-Line Isolators
|
|