|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Faraday Optical Isolator, Free-Space

Faraday Optical Isolator, Free-Space
Faraday Optical Isolator, Free-Space

  • Broad free space optical isolator offering
  • High Verdet constant
  • Low absorption coefficients
  • High damage thresholds
  • Tunability over a broad spectral range

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF Related Products
Product Detail

A Faraday Optical Isolator is essentially a uni-directional light valve. It is used to protect a laser source from destabilizing feedback or actual damage from back-reflected light. Newport offers free space optical isolators packaged in a compact cylindrically shaped magneto-optic device with a base plate for ease of mounting into an optical train. Our offering includes wavelength ranges of 500 nm to 1030 nm, 1030 nm to 1080 nm and Broadband (Ti:Sapphire) optical isolators. The 500 nm to 1030 nm optical isolators are offered in a low-power (LP) and medium-power (MP) versions. The -W version indicates an added 1/2 wave plate at the output stage, so that the direction of polarization of the output beam can be rotated to a desired direction.

The LP Series utilizes field proven, high efficiency Corning Polarcor™ polarizers; ideal for laser diode applications. The MP Series uses a higher damage threshold BK-7 polarizing beamsplitter (PBS) and provide double escape ports for applications where rejected power exceeds 0.5 W. The 1030 nm to 1080 nm versions offer high pulse damage thresholds in the NIR range.

The broadband Faraday isolators are ideal for individual amplifier isolation in a Ti:Sapphire chain while maintaining the ability to tune rapidly over the amplifier bandwidth or isolating a femtosecond oscillator from a Ti:Sapphire regenerative amplifier. These provide the advantage of operating over a wide spectral range without requiring manual adjustments. The -G version and -P version differ by the polarizer material: glan laser calcite and PBS, respectively.


Broadband optical isolator
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .