FT-IR Spectrometer Selection Guide

If you don't have a traditional analytical application for an FT-IR and/or you're concerned about flexibility, consider the Oriel MIR8025™. We designed it specifically for Researchers and OEMs who want an instrument easily adaptable to their special needs, at an economical price, and without compromise in performance. The MIR8025 has selectable resolution starting with 0.5 cm-1, 0.25 m A.U. S/N ratio, and a very broad spectral range.

Selecting a FT-IR Spectrometers or Accessory

Click FT-IR Spectrometers to shop or browse all of our standard models, or select a series below for more information on our products and capabilities.

FT-IR Spectrometers Features and Benefits
MIR8025a Oriel MIR8025™ Modular IR Fourier Spectrometers • Modular design to meet various measurement requirements
• Wide spectral coverage; 14,000 to 350 cm-1 (700 nm to 28 µm)
• High resolution; up to 0.5 cm-1 (0.02 nm at 700 nm and 0.04 µm at 28 µm)
• Interchangeable beam splitters and detectors
• USB 2.0 interface
Detectors for FT-IR Spectrometers Features and Benefits
BPT-pg5-21a MCT Detectors for Oriel MIR8025™ FT Spectrometers • High sensitivity
• Broad spectral response, 5,000 to 600 cm-1
BPT-pg5-20c DTGS Detectors for Oriel MIR8025™ FT Spectrometers • Room temperature operation
• Broadest spectral response, 6,000 to 350 cm-1
BPT-pg5-19c InSb Detectors for Oriel MIR8025™ FT Spectrometers • Liquid nitrogen cooled detector
• Excellent performance from 10,000 to 2,000 cm-1
BPT-pg5-20a TE Cooled HgCdZnTe Detectors for Oriel MIR8025™ FT Spectrometers • TE cooling simpler to use than LN2 cooled InSb
• Broad spectral response, 3,550 - 1,700 cm-1
BPT-pg5-19a Silicon and InGaAs Detectors for Oriel MIR8025™ FT Spectrometers • Si and InGaAs models
• Room temperature and TE cooled
FT-IR Spectrometer Accessories Features and Benefits
BPT-pg5-31a Accessories for Oriel MIR8025™ FT Spectrometers • Bench Accessory
• IR Fibers and Fiber Coupling Accessories
• IR Sources
• Collecting Optics