Compare Model Drawings, CAD & Specs Availability Price
Motorized Linear Stage, 50 mm Travel, Integrated Controller, M4 and M6
$5,653
In Stock
In Stock
Motorized Linear Stage, 100 mm Travel, Integrated Controller, M4 and M6
$5,983
In Stock
In Stock
Motorized Linear Stage, 200 mm Travel, Integrated Controller, M4 and M6
$7,042
In Stock
In Stock

Specifications

Features

Built-in stepper motor controller with iPP technology

Example of a multi-axis configuration. Note that FC-PS40 power supply and USB-RS422-1.8 adapter cable must be purchased separately.

The FCL's design brings together a linear stage with a built-in controller and driver for easy integration. Not only is the controller pre-configured with intelligent stepper motor technology, iPP, but the stage is also ready for plug-and-play via USB connection. The built-in controller eliminates the need for an external controller and cables, thus saving work-space and cost.

Daisy-Chain up to 4 FC units

Example of a daisy-chaining configuration. Note that FC-PS40 power supply, FC-CB1 communication cable, and USB-RS422-1.8 adapter cable must be purchased separately.

With an RS-422 interface, the FC series is equipped to easily daisy-chain and synchronize communication with up to 4 stages. All 4 axes can be controlled within one GUI.

FEM-Optimized Aluminum Body

The optimized aluminum body allows for extreme stiffness and minimizes bi-metal bending without compromising weight. The rigid body reduces deflection under load.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

FCL Stage Load Characteristics