|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Q-Switched DPSS Lasers > Explorer™ All Solid State Lasers

The Explorer is a high performance, compact, reliable, and robust laser platform designed for OEM and Research customers. The Explorer laser series is pumped by a fiber coupled single emitter which – for the first time – is integrated into the laser head for simplified installation and added flexibility. The combination of a small and powerful laser head is a significant advantage for our customers.

With the Explorer, customers can rely on unmatched performance and ease-of-use by working with an intuitive and sophisticated graphical user interface that comes with each laser. The Explorer provides stable and reliable performance while maintaining nearly constant beam parameters and pulse energy, regardless of the ambient temperature.

   Model  Wavelength  Pulse Energy  Power
Explorer OEM
(Explorer™ OEM
All Solid State UV, Green and IR Lasers
)
349 nm
355 nm
532 nm
1064 nm
60 µJ and 120 µJ
at 349 nm
400 mW – 2 W
Explorer Scientific
(Explorer™ Scientific All Solid State UV Laser)
349 nm 120 µJ  


 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .