|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > CW / Quasi-CW Solid State Lasers > Excelsior® CW Lasers

Newport offers a complete portfolio of low power CW solid state lasers, including a 488 nm version that is critical for many bioinstrumentation applications. Our Cyan™ and Excelsior® lasers are high-performance, highly-reliable devices that have been designed to meet the requirements of many demanding applications, even in harsh operating environments.

One significant advantage of our low power CW solid state lasers is the simplicity of design – one laser head and one controller are required to operate a complete system. A very small laser head in combination with the smallest footprint allows customers to integrate the lasers in instruments where size is one of the driving factors.

   Model  Wavelength  Output Power
Cyan OEM
(Cyan™ OEM 488 nm CW Laser)
488 nm 10–50 mW
Cyan Scientific
(Cyan™ Scientific 488 nm CW Laser)
488 nm 10–50 mW
Excelsior OEM
(Excelsior® OEM CW Lasers)
473 nm
488 nm
505 nm
532 nm
561 nm
594 nm
1064 nm
5–500 mW
Excelsior Direct Diode
(Excelsior® Direct Diode CW Lasers)
375 nm
405 nm
440 nm
635 nm
785 nm
8–100 mW
Excelsior Scientific
(Excelsior® Scientific CW Lasers)
473 nm
532 nm
561 nm
1064 nm
10–800 mW


 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .