| Quantity | Model | Description | Price |
| | VH-FR3030 | Full Support Ring, Armrest Included, 30 x 30 inch Workstation | |
| | VH-FR3036 | Full Support Ring, Armrest Included, 30 x 36 inch Workstation | |
| | VH-FR3048 | Full Support Ring, Armrest Included, 30 x 48 inch Workstation | |
| | VH-FR3636 | Full Support Ring, Armrest Included, 36 x 36 inch Workstation | |
| | VH-FR3648 | Full Support Ring, Armrest Included, 36 x 48 inch Workstation | |
| | VH-SSR36 | Single Support Ring, 36 inch Width | |
| | VH-S13036 | Single Instrument Shelf, Requires Full Support Rail, 30 x 36 inch VH or LW Workstation | |
| | VH-S23036 | Double Instrument Shelf, 30 x 36 inch VH or LW Workstation | |
| | VH-S630 | Sliding Shelf, 6 inch Width, Req. Full Support Rail or 2 Single Support Rails | |
| | VH-S1030 | Sliding Shelf, 10 inch Width, Req. Full Support Rail or 2 Single Support Rails | |
| | VH-S1430 | Sliding Shelf, 14 inch Width, Req. Full Support Rail or 2 Single Support Rails | |
| | VH-S2130 | Sliding Shelf, 21 inch Width, Req. Full Support Rail or 2 Single Support Rails | |
| | VH-MF | Monitor Arm, Requires Full Support Ring | |
| | VH-KBS | Keyboard Shelf, Requires Full Support Ring or Single Support Rail | |
| | VH-AM | Support Ring Mount, Requires Full Support Ring or Single Support Rail | |
| | VH-IR36 | Instrument Rack, Standard 19 inch, 36 inch Wide Workstation | |
| | CMS | Cable Management System | |
| | VH-C | Casters, VH Workstation | |
| | VH-CR | Casters, Cleanroom, VH Workstation | |
| | LW-C | Casters, LW Workstation | |
| | VH-ERF | Earthquake Resistant Frame, VH Workstation | |
| | VH-FT | Frame Support Foot, 3/4-10 x 3 inch Thread | |
| | FC3030 | Faraday cage, 30 x 30 inch VH or LW Workstation | |
| | FC3036 | Faraday cage, 30 x 36 inch VH or LW Workstation | |
| | FC3048 | Faraday cage, 30 x 48 inch VH or LW Workstation | |
| | FC3636 | Faraday cage, 36 x 36 inch VH or LW Workstation | |
| | FC3648 | Faraday cage, 36 x 48 inch VH or LW Workstation | |