|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Electronic Shutter System

Electronic Shutter System
Electronic Shutter System

  • Fast millisecond response time
  • Patented, reliable design
  • Handles up to 5 Watts CW
  • Crystal clock for precise timing
  • Wide range of shutter opening times
  • Shutter actuation can be pre-delayed
  • Manual or electronic triggering
  • Retrigger lockout prevents false command

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model Related Products
Product Detail

Our bistable electronic shutter employs a novel, patented design which requires no holding voltage or current to maintain the shutter in either the open or closed positions in normal operation. Since the shutter has only one moving part, the blade, it provides highly reliable performance and a service life of over 1 million operations. Pulses from 5–30 V drive the shutter—a positive pulse to open, and a negative pulse to close. Transition times are dependent on pulse amplitude and can be less than 3 msec. The 5.6 mm aperture accommodates laser beams with up to 5 W CW incident power. You can postmount the shutter by using the SP Series post, a VPH Series post holder, and a B-2 base, all included.

Our digital shutter controller provides precise on/off control for durations from 10 msec–990 sec. A timed exposure can be initiated either from the front panel, through TTL compatible signals, or from the pushbutton cable. In the MANUAL mode, the shutter can be set opened to facilitate alignment or focusing. The RESET command, required before each actuation, prevents accidental opening and closes the shutter even during a timed opening. A 10 sec shutter opening delay can be activated as a convenience in holography, and other applications, when vibrations must die down before exposure. The 845HP shutter system includes the controller, a pushbutton cable, an 846HP shutter, and a base.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .