|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Optical Systems > Electronic Shutter System

Electronic Shutter System
Electronic Shutter System

  • Fast millisecond response time
  • Patented, reliable design
  • Handles up to 5 Watts CW
  • Crystal clock for precise timing
  • Wide range of shutter opening times
  • Shutter actuation can be pre-delayed
  • Manual or electronic triggering
  • Retrigger lockout prevents false command

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model Related Products
Product Description
Our bistable electronic shutter employs a novel, patented design which requires no holding voltage or current to maintain the shutter in either the open or closed positions in normal operation. Since the shutter has only one moving part, the blade, it provides highly reliable performance and a service life of over 1 million operations. Pulses from 5–30 V drive the shutter—a positive pulse to open, and a negative pulse to close. Transition times are dependent on pulse amplitude and can be less than 3 msec. The 5.6 mm aperture accommodates laser beams with up to 5 W CW incident power. You can postmount the shutter by using the SP Series post, a VPH Series post holder, and a B-2 base, all included.
Our digital shutter controller provides precise on/off control for durations from 10 msec–990 sec. A timed exposure can be initiated either from the front panel, through TTL compatible signals, or from the pushbutton cable. In the MANUAL mode, the shutter can be set opened to facilitate alignment or focusing. The RESET command, required before each actuation, prevents accidental opening and closes the shutter even during a timed opening. A 10 sec shutter opening delay can be activated as a ...



Ordering Information
 Quantity  Model  Description  Price
 
7 Weeks
 845HP-01  Electronic Shutter System, 5.6mm Aperture, 10ms-990s Exposure, 110 VAC  
$1168.00
 
2 Weeks
 845HP-02  Electronic Shutter System, 5.6mm Aperture, 10ms-990s Exposure, 220 VAC  
$1168.00
 
Available Today
 846HP  845P Series Shutter, Does Not Include Controller  
$394.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .