|  
   
  Photonics Instruments, Fibers, and Components
    Discount Store - Photonics
    Educational Kits
    Fiber Optic Components
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Optical Fibers and Accessories > Electronic Fiber Cleavers

Electronic Fiber Cleavers
Electronic Fiber Cleavers

  • Electronically tuned ultrasonic blade
  • Unique low torsion fiber clamping
  • Laboratory precise, field rugged
  • 20,000 cleave lifetime
  • Axial tension adjusts for fiber diameter

Product Description Product Detail Specifications Catalog PDF
Product Description
The York Model FK11 Electronic Fiber Cleaver, enables every cleave substantially less than one degree.
Operation is simple. A stripped fiber is placed in specially designed low torsion V-groove clamps. Constant axial tension is then applied to the fiber with the flip of a lever. Cleaving is initiated by releasing another lever.
A precision ground diamond blade is attached to a resonant acoustic stepped horn. The ultrasonic horn resonance is maintained by an electronic circuit for the duration of the cleave and then automatically terminated to preserve battery life. The ultrasonically vibrating blade moves slowly toward the tensioned fiber on stictionless damped bearings. Cleaving then takes place without the damage from compressive stresses and blade intrusion into the fiber that is typical of conventional cleavers. The adjustable diamond blade normally gives 20,000 cleaves, and is replaceable.
The patented anvil-less ultrasonic cleaving action minimizes fiber end contamination, hackle, and misting. This cleaving technique produces superb planar fiber ends of mirror quality.
The York Model FK12 Angled Fiber Cleaver produces mirror-like fiber ends with cleave angles between 0° and 6–8°, to minimize back reflections. For many sensitive fiber optic systems back reflections can induce excessive noise and laser instability. Angle cleaving of fiber endfaces frustrates ...


Ordering Information
 Quantity Model Description Price
  FK11 Electronic Fiber Cleaver, 80-200 mm 
  FK12 Electronic Fiber Cleaver, Angled, 80-200 mm 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .