Electro-Optic Modulator Selection Guide

At New Focus™, you'll find a wide variety of high performance, reliable, easy-to-use Electro-Optic Modulators. Here are some of the primary reasons why scientists and engineers rely on us for optical modulators…

Exceptional performance and quality.

Exceptional performance and quality. We've worked hard to design modulators with low drive voltages, low insertion loss and high maximum optical-power handling. To maintain low insertion loss, our standard modulators have broadband anti-reflection coatings. To increase the optical-power handling capability, our modulators are available in KTP or magnesium-oxide-doped LiNbO3. Our modulators are designed, built, and tested for exceptional reliability and quality.

Easy to use. Our modulators are truly user-friendly.

The mechanical apertures coincide with the optical axis. When the beam is unobstructed, it propagates through a region of the crystal where the electric field is very uniform, giving you minimal wavefront distortion and low residual amplitude modulation. And with our four-axis stages, RF drivers and optical accessories, aligning and using our modulators is even easier.

Broad selection.

We offer a wide variety of modulators from DC to 10 GHz, phase and amplitude, resonant and broadband, visible to IR wavelengths, new high-damage-threshold, and high-efficiency versions. New Focus is the place to find the right optical modulator for your
application needs.

Excellent value.

Our optical modulators deliver the performance and quality you need along with the convenience you want at affordable prices.

Selecting an Electro-Optic Modulator

In selecting the appropriate modulatorfor your application, keep in mind whether you need phase or amplitude modulation, broadband or resonant operation, as well as your operating frequency and wavelength. We've also introduced new phase modulators based on KTP crystals for high-damage-thresholds, and new modulators based on a patent-pending design for high-efficiency. Click Electro-Optic Modulators to shop or browse all of our standard models, or select a modulator series below for more information.

Modulator Series Wavelength Range nm Operating Frequency Material
430m06_white.cg Amplitude Modulators 500-900 and 1000-1600 DC-200 MHz LiNbO3 and MgO:LiNbO3
mod family Standard Phase Modulators 500-900 and 1000-1600 0.01-250, DC-100, 250-2000, and 2000-4600 MHz MgO:LiNbO3
406X High Damage Threshold Phase Modulators 500-900 and 1000-1600 0.01-250 MHz KTP
modulator_1 High Efficiency Phase Modulators 500-900 and 1000-1600 500-2000 MHz KTP and LiNbO3

Electro-Optic Modulator Drivers

3211_hivamp

Broadband Modulator Drivers

3363_modulatordriver

Resonant Modulator Drivers