Edge Filter Selection Guide

Edge filters separate a broad spectrum of light into two components: a transmitted component and a rejected component. Unlike dichroic filters, edge filters may provide rejection through a combination of absorption and reflection and are not specifically designed to provide a useful reflection band. We make catalog and custom long & short pass edge filters over the range of 200 nm to 16 µm.

Colored-Glass Alternative Filters

Newport's Colored-Glass Alternative Filters have been developed for applications where colored-glass filters have been commonly used. These filters are RoHS compliant without relying on the 4-year exemption issued for some colored-glass filters. The filters are manufactured using all-dielectric thin-film designs featuring Newport's patented Stabilife® coating technology, which produces highly dense, virtually indestructible films. The resulting filters exhibit lower autofluorescence and have higher resistance to harsh environmental conditions than many colored-glass filters.

Selecting an Edge Filter

Click Edge Filters to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.

Series Features
FG-s25_2-S Short and Long-Wave Pass Filters • Steep transition slope
• High rejection/transmission
• Excellent temperature stability
• Cut-on/Cut-off wavelengths available from 400 nm to 1000 nm
• Blocked to X-ray (LWP) and 1200 nm (SWP)
FG-filterglass_1 Colored-Glass Alternative Filters • RoHS compliant (unconditional)
• Steep transitions from blocking to transmission
• Low autofluorescence
• High transmission - >90% average (typical)
• Excellent blocking - >5 OD
• Patented Stabilife® coatings
• Wavelength stability in any environment
• 34 Standard cut-on wavelengths in 4 standard sizes
• Custom cut-on wavelength availability from 225 to 1000 nm
LS-pg9-44a Order Sorting Filters • Block unwanted higher orders
• High transmittance over scanning range; high rejection in blocked region

Colored-Glass Alternative Filter Capabilities/Specifications

RoHS Status Fully compliant (without 4-year exemption granted to non-compliant colored-glass filters)
Passband Transmittance ≥90% average (typical)
Cut-on Wavelength Availability 300 - 1000 nm
Spectral Blocking ≥ 5 OD
Spectral Temperature Sensitivity <0.0015 nm/°C
Surface Quality F/F (80/50) per MIL-F-48616 (typical)
Coating Hardness MIL-C-48497
Coating Abrasion Resistance MIL-C-48497
Coating Adhesion MIL-C-48497
Coating Humidity Resistance MIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles
Coating Operating Temperature Range -100 º C to 400 º C
Chemical Resistance SR Class 1.0 per ISO 8424
Filter Size Range 1.0 mm sq. to 380 mm dia.
Filter Thickness 1.1 mm (typical)