|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Controllers and Amplifiers > ESP301 3 Axis Motion Controller/Driver

ESP301 3 Axis Motion Controller/Driver
ESP301 3 Axis Motion Controller/Driver

  • 1 to 3 axes motion controller using universal driver technology for DC servo and 2-phase stepper motors up to 3A per axis
  • ESP technology, Newport's exclusive “plug-and-play” compatibility with ESP stages for easy setup
  • 1000x programmable micro-step resolution for ultra-smooth low speed stepper positioning
  • Synchronized circular/linear interpolation and continuous path contouring for complex motion profiling
  • USB2.0, RS232 and optional GPIB communications link for easy computer interfacing

Product DescriptionProduct DetailSpecificationsDownloads
Product Description
The ESP301 is the successor of the popular ESP300 motion controller. The ESP301 provides the same functionality as the ESP300 with a supplemental, standard USB interface and extended front panel functions. For maximum backward compatibility, the ESP301 features the same motion commands and control algorithms and the same casing as the ESP300.
The ESP301 can drive and control up to three axes of motion using any combination of DC or 2-phase stepper motors up to 3A per axis. This capability enables driving a large selection of Newport stages and actuators. Featuring an integrated manual front panel interface and Newport's unique ESP stage auto-detection and auto-configuration, the ESP301 provides most easy operation and excellent functionality at an affordable price.



Ordering Information
   Model  Description  Price
 
Available Today
 ESP301-1N  ESP301 Controller, 1 axis  
$2290.00
 
Available Today
 ESP301-1G  ESP301 Controller, 1 axis, GPIB  
$2610.00
 
Available Today
 ESP301-2N  ESP301 Controller, 2 axes  
$2795.00
 
Available Today
 ESP301-2G  ESP301 Controller, 2 axes, GPIB  
$3115.00
 
1 Week
 ESP301-3N  ESP301 Controller, 3 axes  
$3300.00
 
Available Today
 ESP301-3G  ESP301 Controller, 3 axes, GPIB  
$3620.00
 
Available Today
 ESP300-J  Joystick (digital switchstick)  
$333.00
 
Available Today
 ESP300-R  19 in. Rack Mount Brackets  
$62.00

Refer to the Stage and Controller Compatibility Table (Stage and Controller Compatibility) for a complete list of compatible Newport stages.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .