|  
   
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Custom Motion Systems
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    Piezo Motor Driven Products
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Controllers and Amplifiers > ESP300 3 Axis Motion Controller/Driver

ESP300 3 Axis Motion Controller/Driver
ESP300 3 Axis Motion Controller/Driver

  • 1 to 3 axes motion controller using universal driver technology for stepper, DC open and closed loop at 3A max per axis
  • ESP technology, Newport's exclusive “plug-and-play” compatibility with ESP stages for easy setup
  • 1000x programmable micro-step resolution for ultra-smooth low speed stepper positioning
  • Synchronized circular/linear interpolation and continuous path contouring for complex motion profiling
  • RS232-C communications link for easy computer interfacing (USB2.0 under development)

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
The ESP300 motion control platform offers excellent functionality at an affordable price. The ESP300 is an integrated controller and driver in one chassis, which simplifies system hookup and improves reliability. The ESP300 can drive and control up to three axes of motion using any combination of DC and/or stepper motors. Each driver module will drive 2 or 4-phase stepper and brush DC servo motors at 3 A (maximum) per axis. This capability enables driving a large selection of Newport stages and actuators.


Ordering Information
Refer to the Stage and Controller Compatibility Table (Stage and Controller Compatibility) for a complete list of compatible Newport stages.
 Quantity Model Description Price
  ESP300-R 19 in. Rack Mount Brackets 
  ESP-K Hand-held Keypad 
  ESP300-J Joystick (digital switchstick) 
  ESP300-T Trackball (digital) 
  ESP300-CMACC Cable Adapter for CMACC 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .