EQ Series Adjustable Brackets allow one arm of an angle bracket to vary in length. This can be useful to adjust the center of rotation of a UMR linear or UTR rotation stage mounted orthogonal to a UTR stage. It is also beneficial to simply adjust the length of one arm of a UMR or UTR stage mounted orthogonal to a UMR stage.
Made of aluminum, these brackets are available in three sizes. The number after EQ in the description represents the series of UMR or UTR stages that the bracket is compatible with. For example, EQ8.03 is compatible with UMR8 and UTR80 Series stages. These brackets are available in metric only.