|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Bases and Brackets > EQ Series Adjustable Brackets

EQ Series Adjustable Brackets
EQ Series Adjustable Brackets

  • Adjustable angle bracket length for orthogonal UMR/UTR stages
  • Adjustable center of rotation point for orthogonal UMR/UTR stages

Product Description Drawings Catalog PDF
Product Description
EQ Series Adjustable Brackets allow one arm of an angle bracket to vary in length. This can be useful to adjust the center of rotation of a UMR linear or UTR rotation stage mounted orthogonal to a UTR stage. It is also beneficial to simply adjust the length of one arm of a UMR or UTR stage mounted orthogonal to a UMR stage.
Made of aluminum, these brackets are available in three sizes. The number after “EQ” in the description represents the series of UMR or UTR stages that the bracket is compatible with. For example, EQ8.03 is compatible with UMR8 and UTR80 Series stages. These brackets are available in metric only.


Ordering Information, Metric
 Quantity Metric Model Description Price
  338233 EQ Series Adjustable Bracket, EQ5.03, 0.7 lb (0.3 kg), Metric 
  338234 EQ Series Adjustable Bracket, EQ8.03, 1.8 lb (0.8 kg), Metric 
  338235 EQ Series Adjustable Bracket, EQ120.03, 4.4 lb (2 kg), Metric 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .