Product Description
Lab Jacks combine precision height adjustment in a stable design with a high load capacity. When choosing a lab jack, be sure to consider the vertical travel requirements, the load to be positioned, the position sensitivity requirement, and the size of the lab jack. The M-EL Series Lab Jacks are heavy-duty positioners with a high load capacity. These lab jacks are useful for positioning heavier components with high precision and stability. The M-EN Series Lab Jacks are light-duty positioners with high stability. For their size, these lab jacks have a significant amount of travel.
Lab Jacks combine precision height adjustment in a stable design with a high load capacity. When choosing a lab jack, be sure to consider the vertical travel requirements, the load to be positioned, the position sensitivity requirement, and the size of the lab jack. The M-EL Series Lab Jacks are heavy-duty positioners with a high load capacity. These lab jacks are useful for positioning heavier components with high precision and stability. The M-EN Series Lab Jacks are light-duty positioners with high stability. For their size, these lab jacks have a significant amount of travel.
Ordering Information |
| Quantity |
Metric Model |
Description |
Price |
Available Today |
M-EL80 |
EL Lab Jack, 80 x 120mm, 60mm Range, 53mm Minimum Height, 80 N Load Capacity |
$676.26 |
Available Today |
M-EL120 |
EL Lab Jack, 160 x 240mm, 120mm Range, 100mm Minimum Height, 500 N Load Capacity |
$1186.00 |
Available Today |
M-EN40 |
EN Lab Jack, 40 x 40mm, 42mm Range, 25mm Minimum Height, 10 N Load Capacity |
$559.98 |
2 Weeks |
M-EN60 |
EN Lab Jack, 60 x 60mm, 70mm Range, 55mm Minimum Height, 20 N Load Capacity |
$712.98 |
Available Today |
M-EN86 |
EN Lab Jack, 86 x 86mm, 105mm Range, 65mm Minimum Height, 60 N Load Capacity |
$876.18 |
|
|