EL/EN Series Lab Jacks combine precision height adjustment in a stable design with a high load capacity. When choosing a lab jack, be sure to consider the vertical travel requirements, the load to be positioned, the position sensitivity requirement, and the size of the lab jack.
The M-EL Series Lab Jacks are heavy-duty positioners with a fast travel capability. These lab jacks are useful for positioning heavier components with high precision and stability. The M-EN Series Lab Jacks are compact, light-duty positioners with long travel. For their size, these lab jacks have a significant amount of travel.