Newport Elastodamp isolators provide unsurpassed pneumatic vibration isolation and elastomeric damping for platform loads up to 200 lbs per isolator. Featuring Newports unique Stabilizer hybrid chamber design combined with our elastomeric damping technology, these isolators offer the largest compliance volume and, therefore, best vertical isolation and horizontal damping of any isolators in this size range. For machinery with moving loads, the EDP200 isolators provide high damping resulting in fast horizontal settling with very little compromise of isolation properties. Newports wide selection and modular design capability provides the greatest flexibility to precision machinery designers.