ECN Series Lab Jacks provide height adjustment for optical mounts and assemblies. The height is adjusted by rotating the platform on a threaded column. Once at the desired height, the top plate can be oriented by rotating the entire column. A knurled ring securely locks the position of the platform.
ECR Series Lab Jacks provide height adjustment for optical mounts and assemblies without rotation of the top platform. Height is adjusted by rotating a knurled ring and then locked with a thumbscrew. The top plate of the ECR-80 can be freely rotated and locked in position with three side screws.
The top platform on each of these lab jacks has an array of mounting holes and the base plate has slotted holes for mounting to an optical table hole pattern.
Application
M-ECN vertical lab jacks are basic lab instruments used to align different kinds of assemblies on the same optical axis.