| Stage Architecture |
Single Plane XY Air Bearing, L-Shape Configuration |
Single Plane XY Air Bearing, O-Shape Configuration |
| Material |
Ceramic (SiC), Granite |
| Drive Mechanism |
Brushless linear servo motors (one motor each for X and Y) |
Brushless linear servo motors (two motors for X, one motor for Y) |
High Efficiency Brushless linear servo motors (two motors for X, one motor for Y) |
| Position Feedback |
Non-contact optical linear encoders - Heidenhain LIF, Zerodur scale with 2 µm signal period - Heidenhain LIF, glass scale with 4 µm signal period |
|
Laser Interferometer - Agilent Differential Interferometer, low drift |
| Bearings |
Integrated Pressure-Vacuum Air Bearing |
Integrated Micro-Structure Pressure-Vaccum Air Bearings |
| Cable Management |
Fully integrated, clean-room compatible, single point exit/entry, mimimal external force |
| General Specifications |
|
| Travel Range (standard, encoder or interferometer) |
310 mm X-axis 340 mm Y-axis |
380 mm X-axis 350 mm Y-axis |
380 mm X-axis 350 mm Y-axis |
| Travel Range (maximum, encoder) |
520 mm X-axis 340 mm Y-axis |
520 mm X-axis 350 mm Y-axis |
520 mm X-axis 350 mm Y-axis |
| Footprint (without bridge pillars, standard travel) |
965 mm x 815 mm |
1040 mm x 918 mm |
1040 mm x 918 mm |
| Rated Payload (maintains dynamic specifications) |
5 kg |
6 kg |
3 kg |
| Maximum Load Capacity |
15 kg |
30 kg |
30 kg |
| Maximum Velocity (rated payload) |
400 mm/sec X-axis 400 mm/sec Y-axis |
800 mm/sec X-axis 500 mm/sec Y-axis |
1000 mm/sec X-axis 1000 mm/sec Y-axis |
| Peak Acceleration (rated payload) |
0.75 G X-axis 1.5 G Y-axis |
1.2 G X-axis 2.0 G X-axis |
3.0 G X-axis 5.0 G X-axis |
| RMS Acceleration (rated payload) |
0.25 G X-axis 0.5 G Y-axis |
0.8 G X-axis 1.1 G X-axis |
1.1 G X-axis 1.1 G X-axis |
| Granite Base Thickness (standard travel) |
250 mm |
300 mm |
300 mm |
| Total Weight |
530 kg |
590 kg |
600 kg |
| Stiffness, First Natural Frequency (rated payload ) |
230 Hz |
250 Hz |
300 Hz |
| MTBF |
20,000 hrs. |
20,000 hrs. |
20,000 hrs. |
| Performance Specifications |
|
| Pitch, Yaw, Roll (300 mm by 300 mm travel) |
<15 µrad |
<10 µrad |
<10 µrad |
| XY Straightness & Flatness (300 mm circle) |
0.6 µm TIR |
0.4 µm TIR |
0.3 µm TIR |
| XY Straightness & Flatness (25 mm circle) |
0.1 µm TIR |
0.1 µm TIR |
0.05 µm TIR |
| XYZ Position Stability (on-air) |
±10 nm |
±10 nm |
± 5 nm |
| Position Stability Is Highly Dependant On Vibration Isolation and Overall Environmental Conditions |
| XYZ Position Stability (clamped) |
+/-1 nm |
+/- 1 nm |
+/- 0.5 nm |
| XY Orthogonality |
< 5µrad |
< 5µrad |
< 5µrad |
| Speed Stability (velocity ripple sampled at 2kHz and 400mm/sec) |
0.1% |
0.1% |
0.05% |
| XY Accuracy with Zerodur Scale, TIR, XY error compensation, 0.1 degree C temperature stability (300 mm circle) |
0.4 µm |
0.3 µm |
0,2 µm |
| XY Accuracy with Agilent Interferometer, Newport SiC Replica Mirrors, XY mapping (300 mm circle) |
NA |
100 nm |
50 nm |
| SiC Replica Mirror Flatness |
NA |
0.3 µm / 300 mm 0.1 µm / 50 mm |
| XY Bi-Directional Repeatability (long term, short or long displacement) |
±50 nm |
±50 nm |
±25 nm |
| XY Bi-Directional Repeatability (short term, short or long displacement) |
±10 nm |
±10 nm |
± 5 nm |
| Step-and-Settle Times (using Newport ND40 Passive Isolators) |
Settling into ±0.1 µm window |
Settling into ±0.1 µm window Note: Addition of Reaction Force Compensation System allows same step-and-settle times into ± 25 nm window |
| 300 mm step |
< 950 msec X-axis < 900 msec Y-axis |
< 700msec X-axis < 700 msec Y-axis |
< 450 msec X-axis < 400 msec Y-axis |
| 100 mm step |
< 450 msec X-axis < 400 msec Y-axis |
< 350 msec X-axis < 350 msec Y-axis |
< 250 msec X-axis < 200 msec Y-axis |
| 25 mm step |
< 300 msec X-axis < 250 msec Y-axis |
< 250 msec X-axis < 200 msec Y-axis |
< 150 msec X-axis < 150 msec Y-axis |
| Ideal Interpolated Encoder Resolution |
2 nm |
2 nm |
0.5 nm |