|
|
| DynamYX® DATUM™ Ultra-High Performance Stage |
|
|

|
Acceleration: 3G X-Axis, 5G Y-Axis- Velocity: 1000mm/sec
- Repeatability: ±25nm (long term)
- Accuracy: 0.2mm (linear encoders)
- Natural Frequency: 300 Hz
|
|
|
|
Product DetailSpecifications |
The all-new DynamYX Datum achieves performance never before possible in a commercially available air bearing stage. Datum is the bi-product of Newports continuous investment in advanced materials, proprietary fabrication techniques, and meticulous structural analysis and design. Our goal in creating Datum was to provide our customers with accuracy and throughput needed for todays most demanding applications as well as the ability to stay-ahead of tomorrows challenges.
DynamYX Datum finds its heritage in the DynamYX 300 and GT stages where a simple three-piece architecture and designed-in precision have been satisfying demanding applications for the past ten years. A decades worth of technological advancement brings to Datum a new, dynamically symmetric architecture constructed of a next-generation ceramic material with all-new micro-structure air bearings that, as in all Newport air bearing stages are directly machined in to the structure providing low-profile monolithic stage elements. |
Full throughput performance of the DynamYX Datum stage is realized when configured with a ceramic chuck. Ceramic chucks offer lower mass and improved flatness compared with metallic designs. An added benefit of using a ceramic chuck on a DynamYX stage is that the thermal expansion coefficients of the chuck and stage are matched which allows for the chuck to be directly mounted to the XY carriage. This direct mounting provides for the flattest and most thermally stable wafer surface possible in a single plane stage architecture.
When extreme XY accuracy is required, linear encoders may be replaced with a two (XY) or three (theta) axis interferometer system. By combining Newports expertise in ceramics and optical surface finishing we are able to provide a cleanly integrated interferometer mirror solution with excellent surface quality and dynamic characteristics. As in the case of the ceramic chuck, these ceramic mirrors may be directly mounted to the either the XY carriage or chuck itself eliminating the complexity and instability of kinematic (or other) mirror mounting techniques. Newports proprietary optical replication process offers a cost effective approach over traditional lapping methods for applications which require performance that cannot be achieved with linear encoders. |
|
| |
|
|
|
|
|
|
|
|
|
|
|
|