The DJP-1, Double-Jointed Utility Post, allows positioning flexibility for post mounting of various mechanical and optical devices. It has two ball-and-socket arms, each having 180-degree rotation, to provide a full 360 degrees of angular positioning. A single locking knob secures the double-jointed post in position. The DJP-1 has the same mounting thread configuration as Newport's standard SP-series 1/2-in. (12.7-mm) diameter posts, i.e. 8-32 (M4) on one end and 1/4-20 (M6) on the other. This enables it to be used with all of the 1/2-in. (12.7-mm) post accessories such as post holders, clamps, and spacers. The DJP-1 is an excellent, low-cost accessory for the lab for those times when you need non-standard mounting options for your research or production setup.
The DJP-1, Double-Jointed Post, provides many mounting orientations for optical instruments like this microscope viewer made from LT-series lens tubes.
The DJP-1, Double-Jointed Post, enables a non-standard viewing angle to this camera instrument.
The DJP-1, Double-Jointed Post, has 0.5-in (12.7-mm) diameter posts allowing it to fit into standard post holders and accessories.
With the DJP-1, Double-Jointed Post, each of the two ball-and-socket arms swing a full 180 degrees.