|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Specialty Optical Mounts > Diffraction Grating Mount

Diffraction Grating Mount
Diffraction Grating Mount

  • Hold various sized gratings, square or rectangular 12.5 mm, 25 mm, or 50 mm
  • 4 axes of precision adjustment
  • Yaw and roll adjustments made about center point on grating surface
  • 10 arc sec of angular sensitivity
  • All adjustments lockable

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
The DGM-1 is designed specifically for precision positioning of diffraction gratings. This mount is capable of holding square or rectangular gratings having dimensions of 12.5 mm, 25 mm, or 50 mm, all 6-mm-thick. Its unique clamp design allows the grating, regardless of size, to always sit at the center of rotation of the mount. Four degrees of freedom are provided to achieve ideal alignment. Angular adjustments pitch and roll are driven by two precision 100-TPI threaded screws, and a linear x-axis adjustment allows the grating to be located right at the center of yaw rotation. All adjustments are lockable. The DGM-1 is supplied with two BR-U clamps to allow mounting to an optical table top.


Ordering Information
 Quantity Model Description Price
  DGM-1 Diffraction Grating Mount 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .