Manufactured from low autofluoresence substrates, Newport's dichroic laser beam combiners can efficiently combine or separate multiple laser beams at a 45° angle of incidence. Ion-beam sputtered coating has been applied to the laser grade substrates to provide high reflection (>98%) and transmission (>95%) with low scattering. These laser beam combiners are the perfect choice for multi-laser imaging and analytical instruments.
For optimal filter performance:
When combining beams, the arrow on the side of the ring should point toward outgoing transmitted & combined laser beam.
When separating beams, the arrow on the side of the ring should point toward incoming combined beam and outgoing reflected beam.