Dichroic filters separate a broad spectrum of light into two components: a reflected component and a transmitted component. They provide the ability to select different bands from a spectrum and direct those bands to where they can either be used or discarded. Heat / UV control, color separation, and fluorescence microscopy are some of the most common uses of dichroic filters.
Selecting a Dichroic Filter
Click Dichroic Filters to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.
| Series |
Features |
 |
Mercury-SC Dichroic Filters |
High transmission: >60% typical at 254 nm Qualified for high temperature (300 °C) Spectral stability in any environment Low autofluorescence Qualified for high humidity - MIL-STD-810E, Method 507.3, Procedure III, 30 cycles Minimized thickness: < mm (typical) |
 |
Heat Control Filters |
Hot mirrors reflect near-IR heat and transmit visible light at 0° Cold mirrors reflect visible light and transmit near-IR heat at 45° Available in 25.4 mm diameter and 50.8 mm square sizes |
 |
Dichroic Laser Beam Combiners |
Combine or split multiple laser beams Insensitive to polarization Rigid Ion-beam sputtered coating |