Deuterium lamps are the preferred source for UV spectroscopy. Stray light is a significant problem in UV spectroscopy. Most sources have blackbody type spectra with low ultraviolet and high visible output. Most detectors have better response in the visible. The result, too often, is that the signal produced by scattered visible light exceeds the real signal in the UV. But with these D2 lamp sources, the intense continuum from the vacuum ultraviolet to 500 nm, and the low visible and infrared output, ensure superior signal to noise for many UV measurements.
Selecting a Deuterium Light Source
Click Deuterium Light Sources to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.
| Deuterium Light Sources |
Features |
 |
Apex Deuterium Lamp Sources |
Fully integrated, compact, and simple-to-use High intensity UV output Highly collimated, 1.3 inch diameter output beams |
 |
Series Q Deuterium Sources |
High UV output with little VIS and IR; ideal for UV spectroscopy and microscope illumination Systems are simple and safe to operate Choose between 5 different spectral outputs and irradiance levels Highly stable power supply |
| Deuterium Light Source Accessories |
Features |
 |
Deuterium Lamps |
High UV output with minimal VIS and IR Ozone free models minimize ozone problems Small arc sizes, 0.5 and 1.0 mm |
 |
Deuterium Lamp Power Supplies |
Operates most Deuterium lamps Low cost OEM version and fully featured version Current is adjustable from 200 mA to 550 mA Highly regulated, <0.5% light ripple |