|
|
| DS Series Compact Dovetail Linear Stages |
|
|
(clockwise from left) DS40-XYZ, DS40-XY and DS40-X
|
-
Set, lock, and forget- Less susceptible to shock and vibration than bearing stages
- Integral 80 TPI precision drive screw
- Tamper-resistant hex head adjustment
- Secure locking mechanism
- Modular for multiple application use
- OEM application ready
|
|
|
|
Product Description
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
Dovetail stages are preferred for small travel set, lock, and forget applications. They are much less susceptible to shock and vibration than bearing stages. These DS series dovetail stages incorporate precision preloaded dovetail slides with an 80 TPI drive screw for precision positioning, hex head adjustment for tamper resistance, and an integral locking mechanism for high stability. The compact size and critical features of these stages make them ideal for OEM applications. The modularity allows reconfiguration for research applications. Slotted base plates are available for mounting these stages to an optical table hole pattern.
Dovetail stages are preferred for small travel set, lock, and forget applications. They are much less susceptible to shock and vibration than bearing stages. These DS series dovetail stages incorporate precision preloaded dovetail slides with an 80 TPI drive screw for precision positioning, hex head adjustment for tamper resistance, and an integral locking mechanism for high stability. The compact size and critical features of these stages make them ideal for OEM applications. The modularity allows reconfiguration for research applications. Slotted base plates are available for mounting these stages to an optical table hole pattern.
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | available today | DS25-X | Compact Dovetail Linear Stage, 0.25 inch X Travel, 0.98 x 0.98 x 0.59 inch | $97.82 | 6 weeks | DS25-XY | Compact Dovetail Linear Stage, 0.25 inch XY Travel, 0.98 x 0.98 x 1.02 inch | $162.18 | available today | DS25-Z | Compact Dovetail Linear Stage, 0.12 inch Z Travel, 0.98 x 0.98 x 0.91 inch | $145.86 | available today | DS25-XYZ | Compact Dovetail Linear Stage, 0.25 inch XY Travel, 0.12 inch Z Travel, 0.98 x 0.98 x 1.93 inch | $297.84 | available today | DS40-X | Compact Dovetail Linear Stage, 0.55 inch X Travel, 1.57 x 1.57 x 0.71 inch | $124.44 | available today | DS40-XY | Compact Dovetail Linear Stage, 0.55 inch XY Travel, 1.57 x 1.57 x 1.18 inch | $199.92 | available today | DS40-Z | Compact Dovetail Linear Stage, 0.20 inch Z Travel, 1.57 x 1.57 x 1.38 inch | $172.38 | available today | DS40-XYZ | Compact Dovetail Linear Stage, 0.55 inch XY Travel, 0.20 inch Z travel, 1.57 x 1.57 x 2.56 inch | $373.32 | available today | M-B-1.25 | Adaptor Plate | $39.78 | available today | M-B-2C | Adaptor Plate | $36.00 | available today | B-2B | Slotted Base Plate, 25 or 40mm to 65mm Stage, 1.1 inch Translation Range | $31.62 |
| Ordering Information, Metric | | Quantity | Model | Description | Price | 1 week | M-DS25-X | Compact Dovetail Linear Stage, 6.3mm X Travel, 25 x 25 x 15mm, Metric | $97.82 | available today | M-DS25-XY | Compact Dovetail Linear Stage, 6.3mm XY Travel, 25 x 25 x 26mm, Metric | $162.18 | available today | M-DS25-Z | Compact Dovetail Linear Stage, 3mm Z Travel, 25 x 25 x 23mm, Metric | $145.86 | available today | M-DS25-XYZ | Compact Dovetail Linear Stage, 6.3mm XY Travel, 3.0mm Z Travel, 25 x 25 x 49mm, Metric | $297.84 | 1 week | M-DS40-X | Compact Dovetail Linear Stage, 14mm X Travel, 40 x 40 x 18mm, Metric | $124.44 | available today | M-DS40-XY | Compact Dovetail Linear Stage, 14mm XY Travel, 40 x 40 x 30mm, Metric | $199.92 | available today | M-DS40-Z | Compact Dovetail Linear Stage, 5mm Z Travel, 40 x 40 x 35mm, Metric | $172.38 | available today | M-DS40-XYZ | Compact Dovetail Linear Stage, 14mm XY Travel, 5mm Z Travel, 40 x 40 x 65mm, Metric | $373.32 | available today | M-B-2B | Adaptor Plate | $31.62 |
| |
|
|
|
|
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|