The DMH-1 Digital Micrometer is ideal for applications where absolute position or differences between two or more positions need to be recorded. Precision measurements can be made to 0.00005 in. or 1 µm. This micrometer offers a host of features in a compact package and is compatible with most Newport stages.
The DMH-1 will display in inches or millimeters instantly with a push of a button. Added features include SPC output, a position lock, and auto shut-off. The Preset key allows the operator to set any desired measurement on the display and recall that measurement with a simple push of a button. The Zero key allows setting zero measurement at any point along the spindle travel.
The DMH-DL-U Data Link allows users of the DMH-1 Digital Micrometer to quickly and accurately transfer the numerical data, in electronic format, to a spreadsheet or word processor. Data from the digital micrometer is transferred with a simple button push on either the connecting cable or the electronic box as shown on the drawing. The Data Link, which inculdes a Micrometer Connecting Cable and an Input Tool, requires no batteries and runs off of the power supplied by the computers USB socket.
The DMH-1 s digital readout is switchable from inches to millimeters but the engraved values on micrometer knob are in inches only.
The DMH-1 is compatible with many Newport stages such as the 423 and 433 shown here.
Compatible with these stages:*
461/462 Series
561/562 Series
423/433 Series
426/436 Series
460P Series
460A Series
401/406 Series
RS Series
GON Series
*In addition to many of our modular optical mounts
| Travel [in. (mm)] |
1.00 (25.4) |
| Resolution, LCD [in. (µm)] |
0.00005 (1) |
| Accuracy [in. (µm)] |
±0.0001 (±2) |
The DMH-1s digital readout is switchable from inches to millimeters but the engraved values on micrometer knob are in inches only.