|  
   
  Manual Positioning
    Manual Actuators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Actuators > DMH-1 Series Digital Micrometer

DMH-1 Series Digital Micrometer
DMH-1 Series Digital Micrometer

  • Display measurements in English or metric units
  • Torque limiting knob for consistent measurements
  • Recall preset measurements
  • Position lock
  • SPC output and automatic shut-off

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
The DMH-1 Digital Micrometer is ideal for applications where absolute position or differences between two or more positions need to be recorded. Precision measurements can be made to 0.00005 in. or 1 mm. This micrometer offers a host of features in a compact package and is compatible with most Newport stages.


Ordering Information
 Quantity Model Description Price
  DMH-1 Digital Micrometer, 25.4mm Travel, ±2 mm Accuracy 
  DMH-1-ALT Digital Micrometer, 25.4mm Travel, ±2 mm Accuracy, Flat Tip 

*The DMH-1-ALT, which has a flat tip, comes with a ball-tip adaptor which appends a 0.20-inch ball bearing to the top of the micrometer. Otherwise, the DMH-1-ALT is identical to the DMH-1.
Battery (SR44W or Energizer® No. 57) supplied - provides 1 year of life under normal use.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .