|
|
| DM Series Differential Micrometers |
|
|
(left to right) DM11-16, DM17-4, and BD17.04
|
-
1 to 25 mm of coarse travel with 0.1 mm sensitivity- Many sizes from which to choose
- Direct upgrade for BM Series Micrometers
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
DM Series Differential Micrometers deliver ultra-fine, sub-micron positioning capabilities and coarse travel up to 25 mm in a single instrument. In most cases, DM Series Differential Micrometers can directly replace BM Series Micrometers and BHC Locking Drives to provide approximately ten times better positioning sensitivity. DM Series Micrometers are the standard choice of actuator on UMR and MVN Series Stages and on SL Series Mirror/Beamsplitter Mounts.
DM Series Differential Micrometers deliver ultra-fine, sub-micron positioning capabilities and coarse travel up to 25 mm in a single instrument. In most cases, DM Series Differential Micrometers can directly replace BM Series Micrometers and BHC Locking Drives to provide approximately ten times better positioning sensitivity. DM Series Micrometers are the standard choice of actuator on UMR and MVN Series Stages and on SL Series Mirror/Beamsplitter Mounts.
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | DM11-5 | Differential Micrometer, 5.10mm Coarse, 0.10mm Fine, 6.6 lb Load Capacity | | | | DM11-16 | Differential Micrometer, 16.10mm Coarse, 0.10mm Fine, 6.6 lb Load Capacity | | | | DM11-25 | Differential Micrometer, 25.10mm Coarse, 0.10mm Fine, 6.6 lb Load Capacity | | | | DM17-4 | Differential Micrometer, 4.10mm Coarse, 0.10mm Fine, 11 lb Load Capacity | | | | DM17-25 | Differential Micrometer, 25.10mm Coarse, 0.10mm Fine, 11 lb Load Capacity | | | | BD17.04 | Differential Micrometer, 4.30mm Coarse, 0.30mm Fine, 11 lb Load Capacity | | | | BD30.01 | Differential Micrometer, 1.00mm Coarse, 1.00mm Fine, 11 lb Load Capacity | |
| |
|
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|