|
|
| DM-L Series Lockable Differential Micrometers |
|
|
DM-13L
|
-
Exceptional sensitivity and long travel in one micrometer- 6, 13, or 25 mm of coarse travel with 0.1 mm sensitivity
- Simultaneously lock coarse and fine adjustments
- Direct upgrade for SM Series Micrometers
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
|
Product Description
DM-L Series Lockable Differential Micrometers provide sub-micron positioning combined with coarse travel up to 25 mm. Coarse positioning enables rapid translation with a sensitivity of 1 µm while the fine adjustment knob allows ultra-fine positioning over 0.2 mm travel, with 0.1 µm sensitivity. The DM-L Series is the first actuator where both coarse and fine travel can be locked with a single knob.
DM-L Series Lockable Differential Micrometers provide sub-micron positioning combined with coarse travel up to 25 mm. Coarse positioning enables rapid translation with a sensitivity of 1 µm while the fine adjustment knob allows ultra-fine positioning over 0.2 mm travel, with 0.1 µm sensitivity. The DM-L Series is the first actuator where both coarse and fine travel can be locked with a single knob.
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | DM-6L | Differential Micrometer, Lockable, 6.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity | | | | DM-13L | Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity | | | | DM-25L | Differential Micrometer, Lockable, 25.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity | |
| |
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|